Sesame it Jizô NDR and Keysight – Network Observability for Cloud Networks

解決方案簡介

Keysight packet brokers are designed to deliver intelligent, resilient, and scalable packet visibility. Vision provides a single point of visibility into network traffic, enabling IT teams to monitor, filter, and optimize network traffic to improve network performance and security. The packet broker solution can also aggregate and replicate packets from multiple network links, which helps distribute network traffic to monitoring tools.

 

Jizô NDR is a cyberthreat detection solution designed to protect all networks, from the simplest to the most complex, on premise. The solution detects threats where it matters most — at the heart of your network — before they reach your endpoints. Detection takes place in real time, with unique analysis capabilities based on the best IT and OT detection engines and supported by artificial intelligence (AI) algorithms developed in-house by Sesame it’s Data Scientist teams. 

 

To that end, Sesame it has developed Jizô NDR – Network Detection & Response — to provide unified security across on-premises and cloud environments. With Jizô, elevate your performance effortlessly: the solution eradicates blind spots, delivering seamless contextual intelligence, instant value, and minimal management overhead.

 

Jizô's real-time stream processor transforms unstructured network packets into structured data with context and decision support. Depending on the type of traffic, protocols, and security policies being used or applied, Jizô has 6 different engines that operate in real time within a mono-appliance system that takes up a very small footprint within the network.

 

Together, Keysight’s Vision network packet broker (NPB) solutions and Sesame it Jizô NDR provide a complete network visibility and cybersecurity solution. The packet broker solution provides the visibility and filtering capabilities necessary to optimize network traffic, while the Sesame it Jizô NDR works at monitoring, analyzing, detecting, and alerting on any security issues. This combination enables IT teams to quickly identify and address network performance and security issues ultimately improving the overall health, reliability, and security of their network.