RF & RRM Conformance Test for R16 Capable 5G NR Device

傳單

Enhanced NR performance

 

3GPP Release 15 successfully started the commercial 5G New Radio (NR) era in May 2018 when the first 5G Network was deployed. Release 15 delivered specifications for 5G NR system to meet the set requirements for enhanced Mobile Broadband (eMBB) which is one of the three key use cases defined for 5G NR. The other two use cases are Ultra Reliable Low Latency Communications (URLLC) and Massive Machine Type Communications (mMTC).

 

Release 16 target is to expand 5G NR to URLLC and mMTC and to improve performance of eMBB features implemented in Release 15 like e.g. further optimize device power usage for improved user’s experience, increase device coverage and improve mobility management.