Power Up Your Application with a Free Handheld DMM

傳單

Test with Confidence

 

When powering your devices under test (DUT), you expect nothing less than accurate test results. The power supply powering your DUT can throw your measurements and your confidence off. You need precision, speed, and low noise for best results. Keysight’s power supplies help you:

 

• Increase voltage sourcing stability with built-in remote sense functionality for your DUT

• Improve productivity with intuitive user interfaces, bright colored displays with wide viewing angles, and form factors ideal for any bench

• Test with confidence with low output ripple/noise and protection for your DUT

 

Get More Done with a Free DMM

 

For a limited time, get a free U1232A handheld DMM with every qualifying purchase of Keysight power supplies.

 

Examine the Benefits

 

The design of the U1232A handheld DMM withstands harsh working conditions and anticipates worstcase scenarios. The ergonomically shaped handheld has a built-in LED flashlight to easily illuminate the test area while selecting measurement functions. This DMM also enables you to:

 

• Make continuity tests in noisy and dim environments using the easy-to-see flashing backlit display and audio alerts.

• Eliminate ghost voltage and improve measurement accuracy using the low impedance mode.

• Get 500 hours of battery life and stay safe with CAT III 600 V overvoltage protection for high-voltage measured circuit applications and personnel.

 

Promotion conditions

 

You must purchase one of the following Keysight power supply products from Keysight or an authorized Keysight partner during the promotion period to be eligible to claim the free U1232A handheld digital multimeter — one free U1232A DMM with the purchase of one qualifying power product.

 

Eligible power products

 

Model

Description

N6700C

Low-profile modular power system mainframe, 400 W, 4 slots

N6701C

Low-profile modular power system mainframe, 600 W, 4 slots

N6702C

Low-profile modular power system mainframe, 1200 W, 4 slots

N6705C

DC power analyzer mainframe

E36313A

DC power supply, triple-output, 6 V, 10 A, and 2 x 25 V, 2 A, 160 W: LAN, USB

E36154A

DC power supply, single-output, auto-range: 30 V, 80 A, 800 W: LAN, USB

E36155A

DC power supply, single-output, auto-range: 60 V, 40 A, 800 W: LAN, USB

E36731A

Battery emulator and profiler

E36233A

DC power supply, dual-output, auto-range: 2 x 30 V, 20 A, 400 W: LAN, USB

E36234A

DC power supply, dual-output, auto-range: 2 x 60 V, 10 A, 400 W: LAN, USB