Product Fact Sheets
Precision SMU Expanding Precise Static DC Measurements with 10 fA Resolution to Fast Dynamic Measurements at a 1.25 MSa/s Sampling Rate
Key features
• 10 fA resolution with 30 fArms measurement noise (1 PLC)
• Narrow pulse down to 20 μs pulse width
• Fast Digitizer Mode with sampling rate up to 1.25 MSa/s
• Fast transient with 1.4 V/μs slew rate at max.
Typical applications
• Quantum computing (superconducting, trapped ions, silicon-based, etc.)
• Semiconductor devices (FETs, diodes, transistors, etc.)
• Passive component devices (resistors, varistors, capacitors, etc.)
• Silicon photonics
PathWave IV Curve software
PathWave IV Curve software enables the PZ2100A series SMU solution to accelerate research, development, and design verification by executing synchronous current-voltage (IV) measurements on up to 20 channel SMUs in a mainframe, immediately reviewing test results on graphs and tables and efficiently generating reports without programming.
尋找感興趣的產品?