資料表
Introduction
The Keysight F9642A 2D Multi-Probe Anechoic Chamber (MPAC) Pro is a shielded anechoic chamber for Protocol and Functional testing of FR2 direct far-field capability and FR1 4X4 MIMO throughput capability supporting extreme temperature control and thermal imaging.
Overview
The Keysight F9642A 2D Multi-Probe Anechoic Chamber (MPAC) Pro is a shielded anechoic chamber for Protocol and Functional testing of FR2 direct far-field capability and FR1 4X4 MIMO throughput capability supporting extreme temperature control and thermal imaging.
The chamber includes connections for up to six FR2 RF heads connected to a range of up to three feed antenna locations, arranged in an arc to simulate variable angles of arrivals or multiple beams. The FR2 antennas are located within the angle of +/-15° from the positioner rotation center, creating the angle of 30° for a range length of 106 cm.
There are four dual polarization FR1 antennas located in each corner of the roof with room for polarization rotation to provide maximal signal de-correlation.
Thermal camera is also located on the roof to give unobstructed view to Device-Under-Test (DUT).
The DUT is placed in a software-controlled positioner, capable of providing full spherical coverage.
Key Features
The key features of Keysight F9642A 2D MPAC Pro are:
• FR2 protocol, RF and functional testing with three Angle-of-Arrivals (AoA) within a 30° angular separation
• FR1 functional testing with up to 4x4 MIMO throughput
• Thermal camera
• Software to provide positioner control, Vector Network Analysis (VNA) based chamber calibration, and coordinate system mapping
• Laser-guided crosshair for accurate DUT placement
• Fully shielded and filtered
• Low path loss
• Temperature maintenance through forced air ventilation
• Lit interior facilitates working inside the chamber
Supported Use Cases
Keysight F9642A 2D MPAC Pro supports, for example, the following use cases:
• Software protocol testing with various antenna configurations
• RF module testing (white box testing)
• Beamforming of up to three AoAs
• Antenna testing (white box testing)
• Wireless cable connection (black box testing)
• Protocol / Demod / 1 AoA RRM (black box testing)
• FR1 4X4 MIMO data throughput
• DUT surface temperature measurement (Hot Spot)
Contact Keysight to discuss about further use cases as the OTA Test Bed performance is a task to evaluate with care.
System Specifications
F9642A: Anechoic chamber
Description |
Specification (nominal) |
Supplemental information |
Construction |
NA |
Aluminum frame and aluminum panels |
Height (external / internal) |
1880 mm (74.0”) / 1628 mm (64.1”) |
With RRHs and without positioner |
Width (external / internal) |
750 mm (29.5”) / 733 mm (28.9”) |
775 mm (30.5”) with handles |
Depth (external / internal) |
906 mm (35.7”) / 880 mm (34.6”) |
957 mm (37.7”) with door handles and locks |
Weight |
214 kg (472 lb) |
Transportation weight 320 kg (705 lb) with U-positioner and without RRHs |
Anechoic treatment |
50 mm (2”) corrugated anechoic foam |
|
Enclosure frequency range |
700 MHz – 68 GHz |
|
Operating voltage |
48 V DC |
External power supply 110 – 230 V |
Power consumption |
<220 W |
|
DUT positioning |
Laser-based Wavelength: 635 nm Max power: 7 mW |
Crosshair laser for exact positioning of the DUT |
Illumination |
LED-based |
|
Camera |
USB output |
|
Ventilation |
Two honeycomb structures with 1 x fan for forced air flow |
|
Power ports |
1 x DC power 1 x DC power |
2.1 x 5.5 mm (for chamber) 2.1 x 5.5 mm (for DUT) |
Connectivity ports |
4 x USB 3.0
1 x RJ45 Ethernet |
1 x USB 3.0 for Positioner, camera
RJ45, PoE+ Reserved for Thermal Camera. Compliant for power over the ethernet requirement. |
Operating temperature |
22 ± 10 °C (71 ± 18 °F) |
|
Relative humidity |
50 % RH ± 20 % RH |
|
尋找感興趣的產品?