M5300A RF AWG

傳單

High-Performance RF AWG

 

The M5300A is a two-slot PXIe module with four high-speed AWG outputs, clock input and output, and eight triggers. It provides high-performance with easy-to-use programming libraries, real-time sequencing technology, and FPGA programming.

 

The M5300A RF AWG module supports four directly synthesized RF channels in 2 PXIe slots with up to 16 GHz of RF, 2 GHz of instantaneous bandwidth using direct digital I/Q modulation, and a waveform memory per channel of 1 GSample. It also includes a PathWave FPGA with user-customizable customer accessible area, with approximately 25% of the FPGA resources reserved for the customer configurable area.

 

The M5300A is part of the Keysight M5000 Series – a high-performance PXI system that enables the latest innovations in quantum, aerospace defense, and more.

 

For more information visit www.keysight.com/find/M5000-Series.