N9055EM0E Power Amplifier Measurement Application Demo Guide

應用說明

N9055EM0E Power Amplifier measurement application is an integrated PA testing system targeting at 5G NR, WLAN, or other wideband PA test scenarios. N9055EM0E is running inside Keysight X-Series Signal Analyzers which can be connected Keysight Signal Generators for signal generation to make both Pre-DPD and Post-DPD measurements. This article aims to demonstrate how to make successful PA measurements via N9055EM0E Power Amplifier measurement application.