HMMC-5630 – 5-30 GHz Frequency Doubler

資料表

Description

 

The HMMC-5630 is an active frequency doubler fabricated in HFTC’s InP heterojunction bipolar transistor (HBT) process. Pass-thru mode and Doubler mode are selectable. Doubled frequency output bandwidth is from 5 to 30 GHz. Pass-thru mode bandwidth is from DC to 20 GHz. Input and Output can be differential or single-ended. Output power is adjustable. The circuit is primarily digital and the output at low frequencies is a square wave.

Absolute Maximum Ratings1

 

Symbol

Parameters/conditions

Minimum

Maximum

Units

Pin

CW Input Power (single ended)

 

3

dBm

Vin

Peak Input voltage (75 Ohm input)

-1.0

0.45

V

VEE

Emitter voltage

-3.5

-2.8

V

ITUNE1

Always grounded

0

0

V

ITUNE2

Output power control

-5

0

V

VFREQMODE

Pass-Thru mode select

Doubler mode select

-0.3

2

0.3

3.5

V

V

VON_OFF

Full bias select

Power down (pass-thru mode only)

Power down (pass-thru mode only)

-3.5

0

0.5

-2

2

1.5

V

V mA

Tj

Maximum Junction Temperature2

 

150

°C

TA2

Ambient Temperature

-55

75

°C

Tstg

Storage Temperature

-65

165

°C

Tmax3

Maximum Assembly Temperature

 

260

°C

 

DC Specifications/Physical Properties1

 

Symbol

Parameters/conditions

Minimum

Typical

Maximum

Units

Vee

Emitter voltage

 

-3

 

V

Iee

Emitter current

-100

-84

-65

mA

Iee_LOW

Emitter current at ITUNE2=-4v

 

-50

 

mA

 

 

RF Specifications1

 

Symbol

Parameters/conditions

Minimum

Typical

Maximum

Units

P1_10_10

Pout @ 10 GHz/ Pass-thru mode, 

Pin @ 10GHz

-3

1.2

 

dBm

P1_10_20

Pout @ 20 GHz/ Pass-thru mode, 

Pin @ 10GHz

 

21

-15

dBc

P1_15_15

Pout @ 15 GHz/ Pass-thru mode, 

Pin @ 15GHz

-3

1.7

 

dBm

P1_15_30

Pout @ 30 GHz/ Pass-thru mode, 

Pin @ 15GHz

 

-18

-12

dBc

P1_20_20

Pout @ 20 GHz/ Pass-thru mode, 

Pin @ 20GHz

-4

0

 

dBm

P1_20_40

Pout @ 40 GHz/ Pass-thru mode, 

Pin @ 20GHz

 

-14

-10

dBc

P2_7_7

Pout @ 7 GHz/ Doubler mode, 

Pin @ 7GHz

 

-33

-18

dBc

P2_7_14

Pout @ 14 GHz/ Doubler mode, 

Pin @ 7GHz

-3

1.5

 

dBm

P2_10_10

Pout @ 10 GHz/ Doubler mode, 

Pin @ 10GHz

 

-30

-20

dBc

P2_10_20

Pout @ 20 GHz/ Doubler mode, 

Pin @ 10GHz

-3

1

 

dBm

P2_135_135

Pout @ 13.5 GHz/ Doubler mode, 

Pin @ 13.5GHz

 

-24

-15

dBc

P2_135_27

Pout @ 27 GHz/ Doubler mode, 

Pin @ 13.5GHz

-4

0

 

dBm

S11_10

S11 at 10 GHz, 

Single-ended input IN

 

 

-8

dB

S11_20

S11 at 20 GHz, 

Single-ended input IN

 

 

-8

dB

S11_27

S11 at 27 GHz, 

Single-ended input IN

 

 

-6

dB

S22_10

S22 at 10 GHz, 

Single-ended input OUT

 

 

-15

dB

S22_20

S22 at 20 GHz, 

Single-ended input OUT

 

 

-8

dB

S22_27

S22 at 27 GHz, 

Single-ended input OUT

 

 

-8

dB

Phase Noise

SSB phase noise at 5 MHz offset, pass-thru mode, Output Frequency = 6 GHz

 

-146

 

dBc/Hz

Phase Noise

SSB phase noise at 5 MHz offset, doubler mode, Output Frequency = 12 GHz

 

-139

 

dBc/Hz