Compliance Test Software Subscription Suites

傳單

Generational Technology Test Software Subscription

 

New Approach to Compliance Test  Software Ownership

 

Keysight’s new Compliance Test Software Suites provide a new way of ownership and management of Compliance Test Software for organizations using a subscription-based approach. Each suite will enable a generational coverage across the technology.

 

Coverage across technology generations and variants through Suite Licenses

 

In the current Compliance Test Software products, each software only provides coverage to a single generation or variant of the technology it supports. With this new approach, each subscribed suite offers the support of technology across multiple generations and variants. Moreover, it allows the continued coverage as the technology generation progresses. 

Depending on the technology a suite license supports, the coverage will include either a technology across multiple generations or across multiple variants. For example, a PCI Express Validation Suite will cover PCI Express Gen 4, Gen 5, and beyond. While a MIPI Validation Suite will cover M-PHY, D-PHY and C-PHY. See xxx for the technologies that are covered by the Subscription-based Suite Licenses.

 

Software Continuity and Technology  Generation Scalability

 

When a user is subscribed under the Suite License model, any software-based support, fixes, patches, and enhancements are made available.

Under the Suite License subscription, users are eligible for upgrades as the technology progresses from one generation to the next. 

Example:

1.USB High Speed Full TX Test Suite – Supports TX USB 3.2, TX USB 4.0 and beyond…(including USB 2.0, USB 3.2, USB 4.0 Protocol Decode).

2. DDR Validation Test Suite – Supports TX DDR3, TX DDR4, TX DDR5 and beyond…

 

Software Investment Flexibility and Security

 

• Lower Software Investments through subscription.

o Software costs are based on year by year subscription

o Versus the current product-based prices, subscriptions offer a much better flexibility in investment costs.

• Securing software investments with license subscriptions that enable test solutions that scale together with technology and specification updates.

• Flexible software investments made possible with yearly subscription options without requiring to pay additional costs for support.

 

Frequently Asked Questions

 

1.       Will subscribing to a Suite License invalidate an existing Test Software license? No, both will exist.

2.       Do I still need to pay for Keysight Care support for the existing Test Software license once I subscribe to a Suite License when the existing license support duration expires? No. Once the existing Test Software license’s Keysight Care support expires, the Suite License subscription takes over which comes with support.

3.       Will support work differently with Suite Subscription vs existing Test Software license? No. The support model will not change.

4.       Do I have to renew Suite Licenses yearly? It depends on the subscription package, Keysight offers 12, 24, and 36-month subscription packages and renewal is required once the duration expire.