解決方案簡介
Wideband, Multichannel EW Analysis
Multichannel SUTs and increasing port density on threat simulators are driving the need for multichannel, coherent analysis. Increasing bandwidth and frequencies of EW systems require solution to have ultra-wide bandwidth across the entire electromagnetic spectrum of operations. With wider bandwidths increase the amount of data captured; memory efficient is key. Technicians, analysts, and engineers need to quickly validate system performance, to lower the time from test to operational readiness.
The Keysight UXR oscilloscope is natively a multichannel instrument, combined with the power for the Pathwave 89600C Vector Signal Analysis Software (VSA), transforms this oscilloscope into a multichannel, phase coherent EW analyzer for the most demanding EW applications.
尋找感興趣的產品?