Brochures
Keysight’s comprehensive and industry-leading portfolio of 5G device test solutions span the entire device development lifecycle, from early chipset development, device integration and optimization through to conformance, regulatory and carrier acceptance testing, along with manufacturing and post-deployment repair and optimization.
These comprehensive solutions cover a range of test domains (protocol, RF, functional and performance, non-signaling calibration and verification), and are used by device development and verification engineers from chipset vendors, device manufacturers, test laboratories and mobile network operators.
Test Solutions
S8711A UXM 5G Test Application
The UXM 5G Test Application is a comprehensive testing tool that allows you to fully control the network environment and validate customized testing campaigns through RF Performance & Functional KPI. It is a transversal and scalable tool from development to acceptance. It represents the baseline for growth and evolving technology. Therefore, it can be used alone running on the UXM 5G unit or as a component of certain 5G NES toolsets, it easily scales up with all software solutions on a common hardware and software platform.
The UXM 5G is an interactive real-time testing tool that covers the full chipset and device development workflow from early prototype testing through integration and verification. A comprehensive suite of tools for network emulation, RF and functional testing, allows for a high level of autonomy in configuration and parametrization.
The Test Application Framework has an easy-to-use interface through which you can handle all operations related to emulation and testing across all scenarios: powerful GUI, log viewer and remote control through SCPI interface.
Future proof:
Supporting UXM 5G on array to achieve the widest range of real network 5G NR NSA and SA, TDD, FDD, LTE and C-V2x
• The strongest processing capacity on the market, dynamic port mapping, up to 800MHz per port
• Most Complete Coverage for Functional & RF Measurements Testing
• 100% COVERAGE 3GPP compliance and beyond
• Quick configuration tools to facilitate operation, ease-of-use interface
• RF testing: MIMO, Carrier Aggregation, FR1, FR2, FDD, TDD. UE´s receiver reports in realtime for each RAT and CC: BLER / HARQ, Flexible scheduler, AWGN, Fading
• Functional testing: E2E Data Throughput, Voice / Video with integrated IMS, Battery Drain
SA8700A C-V2X Test Solution
Autonomous vehicles (AVs) depend on technologies that enable greater situational awareness: observing, predicting, and automatically takins87g action. Cellular vehicle-to-everything (C-V2X) has emerged as the wireless link that can help developers achieve higher levels of autonomous operation. However, because C-V2X is built on the evolving 5G standard, its test requirements are a moving target.
Keysight offers a solution that is tracking along with the evolving C-V2X requirements. The SA8700A Test Solution supports RF, protocol and application-layer testing, and the underlying platform will support future releases of 5G NR C-V2X. This protects your initial investment and will accelerate deployment of the technologies that enable advanced AV capabilities.
The foundation is the proven Keysight UXM 5G wireless test set coupled with the C-V2X test application (C8732114A), a suite of Keysight X-Apps C-V2X RF measurements (C87320R1A), C-V2X waveform generation (C87320R2A), an intelligent transportation system (ITS) stack, and application-layer testing. If you’re already using another Keysight solution for 4G LTE or 5G testing, the C-V2X solution leverages the same X-Apps and the same measurement algorithms used in our signal analyzers and wireless test sets.
Meet stringent goals for quality, performance and safety
• Simplify C-V2X protocol and RF measurements with an intuitive user interface
• Emulate GNSS signals with an RF vector signal generator (Keysight N5182B MXG X-Series)
• Utilize an advanced 5G measurement platform (Keysight UXM 5G wireless test set)
• Measure Rel14 C-V2X now and be future-ready for 5G NR V2X
• Be ready for C-V2X conformance testing
• Utilize a comprehensive and holistic approach to testing
• Cover RF, protocol and application-layer testing with a single platform
• Address protocol and functional testing of the Uu and PC5 interfaces
• Characterize transmitter performance: power, error-vector magnitude (EVM), frequency accuracy, in-band emissions, adjacent channel leakage ratio (ACLR)
• Perform detailed receiver testing: sensitivity, maximum input level, adjacent-channel selectivity
尋找感興趣的產品?