傳單
System Description
Keysight’s radar recorder is a fully integrated wideband multi-channel system designed for recording and analysis of pulsed signals, targeted at the radar and EW markets. The system can be used as a threat simulation validation tool and to witness and verify the output of Electronic Attack systems. System capabilities include multi-channel, multi-bandwidth integrated RF recording, with real time measurement of pulsed RF and hours of RF data recording storage.
Key Features
Feature |
Benefit |
Wideband, Multi-channel |
Simultaneous 2 channel recording for jammer input/output analysis |
Multi-band/channel spectrum recording |
|
Real Time PDW Scoring |
Rapid verification of measured pulses against known reference |
Sophisticated analysis software |
Viewing and analysis of large amounts of PDW data |
Staggered channel capture for simultaneous recording and data offload |
Provides faster time to insight; user can offload and analyze data from the first recording whilst capturing the second |
Scalable |
System options range from small, transportable systems (single input, limited analysis) to full system (multi input, maximum storage, complete analysis suite). |
Key Specifications
Key specifications |
Requirements |
Frequency range |
2 GHz to 18 GHz |
Number of inputs |
Custom switch matrices available for multiport switches, enabling customer to specify number of inputs. |
Selectable bandwidth |
1 GHz / 400 MHz / 200 MHz / 30 MHz / 10 MHz |
Minimum pulse width |
< 25 ns |
Recording length |
Up to 3 hours (120TB max. memory) |
尋找感興趣的產品?