解決方案簡介
Be Ready for the Future
Invest your manufacturing (MFG) capital budget wisely with a solution based on the E6681A EXM-WB. The hardware is ready for future requirements of 5G FR2 device MFG with up to 1.2 GHz bandwidth and support for all frequency range 2 (FR2) bands defined by the third-generation partnership project (3GPP) for 5G new radio (NR) operation up to 43.5 GHz.
尋找感興趣的產品?