Configuration Guides
Overview
This configuration guide contains information to help you configure your M9415A VXT PXIe vector transceiver to meet your requirements. Ordering optional capabilities at time of purchase provides the lowest overall cost.
Included in Base Product
Standard options and accessories come with the VXT base model at no additional charge and do not need to be ordered. They include:
• Option B4X: 400 MHz modulation and analysis bandwidth
• Option M02: Memory, 256 MSa
• N9060EM0E I/Q analyzer
• Cable, MMPX male to SMB male, 260 mm
• Getting Started Guide
Hardware
A. Select options for VXT PXIe vector transceiver
Step 1. Choose your module |
||
M9415A-001 |
VXT PXIe vector transceiver |
|
Step 2. Choose maximum frequency range |
||
M9415A-F06 |
Frequency range, 380 MHz to 6 GHz |
|
M9415A-F08 |
Frequency range, 380 MHz to 8 GHz |
|
M9415A-F12 |
Frequency range, 380 MHz to 12.3 GHz |
|
Step 3. Choose modulation and analysis bandwidth |
||
M9415A-B4X |
400 MHz bandwidth |
Included in base configuration |
M9415A-B8X |
800 MHz bandwidth |
|
M9415A-B12 |
1.2 GHz bandwidth |
|
Step 4. Choose memory size |
||
M9415A-M02 |
256 MSa |
Included in base configuration |
M9415A-M05 |
512 MSa |
|
Step 5. Add high output power |
||
M9415A-1EA |
High output power |
|
Step 6. Add duplex port |
||
M9415A-HDX |
Half duplex port |
|
Step 7. Add measurement capability |
||
M9415A-MMO |
Timing synchronization for ccEVM and WLAN MIMO |
|
M9415A-SAA |
Calibration for N9060EM3E spectrum analyzer application |
|
M9415A-RPC |
Real-time phase compensation for 5G NR signal generation |
|
B. Add M9300A PXIe frequency reference
Step 1. Add an M9300A PXIe frequency reference (Occupies 1 slot) |
||
One frequency reference required per system to meet data sheet specifications. |
||
M9300A |
PXIe frequency reference |
Five 100 MHz outputs |
M9300A-S01 |
One 10 MHz output |
|
Internal 10 MHz OCXO time-base output |
||
C. Select controller (Either embedded controller or via PC)
Step 1. Select embedded controller |
M9035A-M16 PXIe embedded controller, Intel i3-8100H quad-core processor, 3.0 GHz, 4-thread, 16 GB RAM |
M9038A-M32 High-performance embedded controller, Intel i7-9850HE 6-core processor, 2.7 GHz, 12-thread, 32 GB RAM, with two Thunderbolt 3.0 ports |
Select M9038A for the best performance if you have memory intensive applications, multiple applications running in parallel, or if a lot of data is sent to the PC from the PXIe chassis. Features removable SSD drive for security and multiple connectors from front for connection to second chassis |
Step 2. Upgrade from standard memory size (Optional) |
|
M9035A-M32 |
Memory upgrade to 32 GB RAM |
M9038A-M64 |
Memory upgrade to 64 GB RAM |
To use your desktop PC as a controller |
|
M9048A |
PCIe Host Adapter: Gen 2, x8 |
M9048B |
PCIe Host Adapter: Single Port (x8), Gen 3 |
M9049A |
PCIe Host Adapter: Dual Port (x16), Gen 3 |
Y1202A |
PCIe cable |
M9021A |
PCIe Cable Interface: Gen 2, x8 |
M9022A |
PXIe System Module: Single Port (x8), Gen 3 |
M9023A |
PXIe System Module: Dual Port (x16), Gen 3 |
M9024A |
PXIe System Module with Connectivity Expansion: Dual Port (x16) Gen 3 |
尋找感興趣的產品?