Control XTPB Upgrade Agreement

傳單

Including Complimentary iCap Card

 

Technology Refresh + Obsolescence Protection

 

Refresh your legacy Keysight 3070 In-Circuit Test system with the latest, fully supportable Control XTPB and iCap cards, and benefit from the improved throughput, testhead boot time and obsolescense protection that the upgrade provides.

 

Reduced Test Time

 

Control XTPB Card

 

With a faster processor and a fully managed 100 Mbps ethernet network connection, customers can expect to see an average improvement of between 6 and 12% in overall test times. Digital test execution of up to FOUR TIMES FASTER can be expected on boundary scan and dynamic flash programming. Testhead boot time is also greatly reduced.

 

iCap System Card

 

With a faster processor and a fully managed 100 Mbps ethernet network connection, customers can expect to see an average improvement of between 5 and 20% in overall test times. Testhead boot time is also greatly reduced.

 

Plug and Play

 

Both the Control XTPB and iCap cards are now plug-and-play. Customer engineers or technicians can now swap cards without the need for software changes.

 

No Upfront Capital

 

Ability to pay monthly or quarterly.

 

Prerequisites

 

ICT software revision 10.00p or above is required to use the Control XTPB card.

 

Additional Terms and Conditions

 

To qualify for the Control XTPB Upgrade Support Agreement, the customer must already have, or intend to have a serialized ICT support agreement. They must also have already performed a hardware upgrade assessment or trial (available upon request), and identified the hardware and software requirements for upgrade at their site.

All upgraded parts become the property of Keysight Technologies and must be returned at a schedule agreed by both parties, no later than 8 weeks after installation and acceptance. Keysight will invoice for any unreturned parts at the standard refurbished/remarketed parts pricing.

For further details, please contact your local Keysight Support Office or visit www.keysight.com/find/systemsupport