Fast, accurate modeling of filling, solidification, porosity, stresses, shell behavior, and high-temperature effects.
Supports Ni-, Co-, Ti-, TiAl-, Al-, and steel alloys commonly used in aerospace and cross-industry applications.
Auto-generate shell molds with non-uniform thickness, blended layers, and realistic thermal radiation behavior.
Predict columnar-to-equiaxed transition and simulate single-crystal formation for turbine blades and high-value parts.
Set up investment casting processes—including vacuum, tilt, rotational, and centrifugal—through intuitive UIs.
Predict filling defects, porosity, segregation, hot tears, residual stresses, and dimensional distortion.
何をお探しですか?