何をお探しですか?
N1081PLCA PCI Express PLL Test Application
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
HIGHLIGHTS
The Keysight N1081PLCA TX PLL Test application can be used with the various DCA Clock Recovery model and pair with Keysight Jitter source, to quickly and accurately perform PLL measurements according to PCI Express 5.0 and 6.0 PLL test specifications.
The N1081PLCA is an easy-to-use test application that:
- Saves time in understanding details of standards
- Guided Setup and PLL measurement based on PCI Express 5.0 and 6.0 PLL specifications
- Helps debug your device using customer configurations
- Able to generate HTML reports that summarize the performance of your device
PLL measurement and debug solution:
- PLL calibration per data rate (2.5, 5.0, 8.0, 16.0, 32.0 & 64.0 GT/s)
- Measurement details include PLL bandwidth, peaking response, gain frequency, etc.
Flexible and extensible:
- Operates on an N1000A DCA-X oscilloscope with N1060A Precision Waveform Analyzer, or Keysight N107x model CDR as Jitter Receiver
- Pair with Keysight M8000 series bit error ratio testers or 81160A Arbitrary Noise Generator as Jitter Source
- Test all or selected parameters to conformance limits or custom limits
Free Trials
Get a 30-day trial license for Keysight N1081PLCA PCI Express PLL Test Application Software for N1000A DCA-X family oscilloscopes.
Interested in a N1081PLCA?
Extend the Capabilities of Your N1081PLCA
Featured Resources
Want help or have questions?