• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        詳細
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators ソリューションを探す 技術サポートを探す トレーニングを探す イベントを探す プレミアム再生品 KeysightCare オンライン購入
    関連キーワード
    No product matches found - System Exception
    検索結果
    • ホーム
    • Products and Services
    • 10897C 高分解能 VMEbus レーザ・アクシス・ボード [販売・サポート終了製品]

    10897C 高分解能 VMEbus レーザ・アクシス・ボード

    販売/サポート
    販売・サポート終了製品
    販売・サポート終了製品
    Technical Support
    テクニカルサポート
    Calibration and Repair
    校正と修理
    サービスのご依頼 pdf 技術概要のダウンロード
    Prev
    後継機種
    Image for 10897D High-Resolution VMEbus Laser Axis Board
    10897D High-Resolution VMEbus Laser Axis Board
    製品詳細を見る
    |
    購入またはレンタルのオプション
    Next
    • 概要と特性
    • 購入後のアップグレード
    • リソース

    HIGHLIGHTS

    Keysight 10897C VMEbus レーザ・アクシス・ボードは、市販のポジションニング・システムでは最高の測定分解能を有します。最高分解能 0.3 nm により、IC 製造装置のような先進の製品において、超精密の位置情報および距離情報を提供します。10897C は、0.7 m/s 平面鏡スルー・レートに等価な周波数で試験されています。

    10897C は、レジスタ毎にプログラム可能なポジション・アクシス・ボードです。位置情報は、波長の分数で表した 36-ビットのポジション・ワードで提供されます。そのワードは、VMEbus 上で読むことができ、また、P 2 コネクタの A および C 列上のハードウェア出力からリアルタイムで得ることもできます。ひじょうに高いデータ速度を有し、広帯域高性能の閉ループ・アプリケーションに適します。レーザおよび光コンポーネントを適切に組合せることにより、10897C はダイナミック測定において卓越した確度を発揮します。

    VMEbus 位置出力

    • データ・フォーマット
      単位: 波長の分数
      2 の補数: 35-ビットの中から 32-ビットを選んで読む
      正論理
    • バック・プレーンのデータ速度: >100 kHz
    • サンプル・データ・エイジ
      固定: 同期サンプル動作の後、位置レジスタの中の値はサンプル動作が開始される前の約 X-ns に発生した実際の位置を反映します。 X-ns は、290 ns と 790 ns のいずれかをユーザが選択できます。
    • サンプル遅延: 位置レジスタは、サンプル遅延レジスタ・ビットを経て、ハードウェアのサンプル動作の後 100 ns または 600 ns に読み取られます。

    P 2 コネクタのハードウェア位置出力

    • データ・エイジ
      固定: ハードウェア出力ライン上のデータは、10 MHz クロックの次の立上がりエッジの前の約 1.2 μs に発生した位置を反映します。

    一般仕様

    • VME 適合
      A 16 データ転送サイクル
      D 16 データ転送サイクル
      A 24 データ転送サイクル
      D 32 データ転送サイクル
      D 08 (O) 割り込み認識サイクル
    • 所用電源
      5 Vdc + 0.25 V/-0.125 V (<3.5 A にて)
      +12 V +/-0.5 V (<0.1 A にて)
      -12 V +/-0.5 V (<0.025 A にて)
    • 空冷要件:
      19-直線メートル/分 (0-40 ℃ 動作にて)
      76-直線メートル/分 (0-55 ℃ 動作にて)

    その他

    • データ・エージの曖昧さの減少がダイナミック確度を保証
    • 低雑音定格が再現性を改善
    • VMEbus の全仕様に電気的および機械的に適合
    • プログラム可能な信号経路
    • ボードに機能を統合することにより、システムのサイズ、複雑さ、開発時間、コストを低減