Highlights

  • Compliance testing of jitter, electrical, timing and eye measurements.
  • Comprehensive analysis that automates the read and write cycle separation to make measurements.
  • Statistical analysis on read and write data for margin testing.
  • Data analytics capabilities include data import into data repository server and aggregate test results viewing.
  • Cutting-edge equalization emulation using Keysight's built-in equalization analysis, including auto tap setup with multiple optimization algorithms, to accurately determine and simulate ideal DFE settings for a trained DDR5 memory system.

Use the DDR5 Transmitter Compliance Test Software to test, debug and characterize your designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application compares the results with the specification test limit and includes margin analysis which indicates how closely the device passes or fails each test. The complex analysis of the DDR5 signals from simulation to characterization stage is taken care of by the application which saves user time and effort.

The DDR5 Transmitter Compliance Test Software covers the parametric tests and new test cases that are defined in the latest JEDEC DDR5 SDRAM JESD79-5C v1.30 specification.

Free Trials

Get a 30-Day Trial License for D9350DDRC

Keysight D9350DDRC DDR5 Transmitter Compliance Test Software for Infiniium XR8 and UXR-Series oscilloscopes.

D9350DDRC DDR5 Transmitter Compliance Test Software

Interested in a D9350DDRC?

Extend the Capabilities of Your DDR5 Transmitter Compliance Test Software

Want help or have questions?