Brochures
Keysight Technologies
When Bandwidth Matters. PXA-based Tempest testing is here.
Are you using the Agilent/Keysight VXI-based E3238S signal intercept and collection system?
Trade-in your VXI-based E3238S solution for the latest Fastbreak PXA-based solution and receive a 10% discount on the new system.
Keysight Fastbreak Tempest Test Solution
Higher frequency capability
VXI upper frequency is 6 GHz (using a PXA on the front end as a down converter is possible).
PXA frequency coverage is 3 Hz to 26 GHz (optional to 50 GHz).
Wider bandwidth
Maximum bandwidth for VXI chassis is 40 MHz (external digitizing via oscilloscopes is required to extend bandwidth). PXA bandwidth to 1 GHz.
Contiguous coverage (over the full frequency range)
VXI uses three separate receivers/digitizers for complete frequency coverage. Each receiver requires a separate software module be loaded and run.
Security
PXA has removable hard drive for secure locations.
尋找感興趣的產品?