O que você está procurando?
N8262A Medidor de potência modular da série P (compatível com LXI-C)
N8262A P-Series modular power meter is compact, slim and LXI compliant peak power meter that enables LAN-based automated measurements of peak, peak-to-average and average power.
A partir de
Highlights
Notice for European Union Customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Please contact Keysight Authorized Distributors for quotation and ordering. Keysight will continue service and support to the end of worldwide support life.
- Slim, compact build (1 U half rack) for easy deployment
- LXI-C-compliant for seamless integration into an ATE system
- Online web browser for real-time remote operations and Graphical User Interface (GUI) that emulates the display of N1911/12 P-Series power meters
- Equivalent P-Series N1911/12A bench instrument performance
- Compatible with all Keysight P-Series wideband power sensors, E-Series power sensors (except E9320 range) and 8480 Series power sensors
- Your instrument now comes with the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). The BenchVue software simplifies the process of connecting, controlling instruments, and automating test sequences. Download the BenchVue Basic App (BV0007B) for free to efficiently manage your power meter/sensor instruments
The Keysight N8262A P-Series modular power meter enables LAN-based automated measurements of peak, peak-to-average ratio and average power. The N8262A enables fast, efficient, and cost-effective creation—and reconfiguration—of your ATE system. Owing to LXI test standardization and its interoperability with existing test assets, your system can be up and ready in no time.
The N8262A contributes to a lower cost of ownership with its LAN interface, much unlike PXI or VXI-based interfaces. Other features include its 30 MHz wide video bandwidth and its code-compatibility with P-Series and EPM-P power meters.
By helping you build greater assurance in system readiness, the N8262A frees you to focus where it counts most.
Principais especificações
Standard Configurations
- Compacto e fino (1U, largura de meio rack) para fácil instalação
- Compatível com LXI-C para integração sem problemas a um sistema ATE
- Navegador online para operações remotas em tempo real
- Interface gráfica do usuário para emular a tela dos medidores de potência N1911/12 da série P
- Desempenho equivalente aos instrumentos de bancada N1911/12A da série P
- O medidor de potência modular da série P é compatível com todos os sensores de potência de banda larga da série P, com os sensores de potência da série (exceto E9320) e com os sensores de potência da série 8480 da Keysight
Interested in a N8262A?
Extend the capabilities for your Medidor de potência modular da série P (compatível com LXI-C)
Featured Resources for N8262A P-Series Modular Power Meter (LXI Compliant)
Want help or have questions?