- Produto e Serviços
- Network Test and Security
- Network Test Hardware
- Novus Load Modules
Novus Load Module Portfolio
Novus High-Density, High-Performance Load Modules Speed Time to Test Devices, Applications, and Networks
Evolving your network is never easy. In fact, just selecting the right networking gear is challenging. But to keep up with the ever-growing needs and speeds, you must take the leap forward.
With Keysight, testing will not become your next big challenge. Our Novus load modules give you the flexibility and scale needed to validate from 100Mbps to 100GE technologies. They support validation of Layers 2 through 7 with Keysight’s award-winning IxNetwork and IxLoad test solutions. Our 5-Speed and 3-Speed models are the industry’s ONLY Dual-PHY fiber and copper test solutions and, for applications that require portability, the Novus ONE is our 3-Speed appliance.
The Novus portfolio delivers the options, speeds, and flexibility that today’s network engineers need, all in a single test device.
Related Products
Get the Right Novus Solution to Support Your Testing Needs
Novus Products |
|||||
---|---|---|---|---|---|
NOVUS QSFP28 100/50/25GE | NOVUS SFP28/QSFP28 100/25/10GE | NOVUS 5-SPEED 10G/5G/2.5G/1G/100M |
|||
Port Density (# of Ports) |
8 x 100GE 16 x 50GE (fan-out) 32 x 25GE (fan-out) |
8 x 100GE QSFP28 8 x 25GE SFP28 (adaptors) 8 x 10GE SFP28 (adaptors) |
8 to 16 | 32 |
8 to 16 |
Physical Interfaces | QSFP28 | SFP28/QSFP28 | Dual-PHY SFP+ & 10GBASE-T RJ-45 |
SFP+ |
Dual-PHY SFP+ & 10GBASE-T RJ-45 |
OSI Layers Support i | Layers 2/3 | Layers 2/3 | Layers 2-7 | Layers 2/3 | Layers 2–7 |
Users Per Card | 8 | 8 | 8 to 16 | 16 | 8 to 16 |
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster