Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
N7610EMBC PathWave Signal Generation for IoT, Waveform Playback
Create standard-based signals for various IoT standards
A partir de
Create signals that conform to 802.15.4g Wi-SUN, 802.15.4 ZigBee and ITU-T G.9959 Z-Wave standards with Keysight signal generators.
Highlights
- Create signals for IEEE 802.15.4 SUN FSK and SUN OFDM specifications
- Create signals for IEEE 802.15.4 O-QPSK/BPSK ZigBee specifications
- Create signals for ITU-T G.9959 FSK/GFSK Z-Wave specification
- Create signals for LoRa uplink CSS
- Support fully-coded signal creation for receiver tests
- KeysightCare software support subscription included
- Create signals for HRP UWB IEEE 802.15.4 (Non-HRP-ERDEV) and 802.15.4z (HRP-ERDEV) specifications
Amplie as Capacidades
Want help or have questions?