O que você está procurando?
AE6910T Automotive Ethernet Tx Test Software 10 Mbps to 5 Gbps
Need to test different specifications and data rates quickly? 10 Mbps to 5 Gbps
A partir de
Highlights
Automotive Ethernet Conformance Test Software for a Mid-Range Oscilloscope
Next-generation ADAS systems require camera and radar systems with increasingly high resolution. That means new requirements for speed and bandwidth. Automotive Ethernet enables faster data communication to meet the demands of today’s vehicles and the connected vehicles of the future.
Unlike CAN, LIN, automotive Ethernet demands rigorous compliance verification using test cases that cover transmitters (Tx), receivers (Rx), and harness/connector assemblies. To help you save time and effort, Keysight offers solutions that automate the testing and validation across Transmitter (Tx), Receiver (Rx), and the connections between automotive Ethernet devices. Our engineers have invested thousands of hours in learning the standards and creating automated, repeatable compliance tests. These proven applications help you ensure proper test configuration and valid measurement results. Ultimately, you’ll have greater confidence that your device is compliant. The AE6000T Automotive Ethernet Test Solution offers hardware and accessories to make sure you have all of the components you need to get up and running quickly.
The AE6910T Automotive Ethernet Tx Compliance Software covers 2 standards and 6 data rates in one solution:
- IEEE 10BASE-T1S, 100BASE-T1,1000BASE-T1, 2.5GBASE-T1 and 5GBASE-T1
- OPEN Alliance TC14, TC1, TC8, TC12, TC15
Key capabilities
- Automated set up ensures result repeatability
- Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
- Comprehensive reports give you the test configuration, measurements made, pass / fail status, margin analysis, and waveforms
- Perform repeatable results with Keysight MXR-series oscilloscopes
Ordering information
- Software licenses are available either as node-locked, transportable, USB, or floating.
- Licenses are available for purchase with 6-, 12-, 24- or 36-month support.
Principais especificações
Overview of Keysight Automotive Ethernet Transmit Solution
The Keysight Automotive Ethernet compliance solution covers 6 different data rates and two standards in one application.
- Automated with easy-to-follow directions for connections
- Available as a subscription, pay to use it only when you really need it.
Free Trials
Get a 30-day trial license for AE6910T.
Extend the Capabilities for Your Automotive Ethernet Tx Compliance Software
Featured Resources for AE6910T Automotive Ethernet Tx Compliance Software
Related Products
Further Reading
Want help or have questions?