Use the filters below to find the software for your specific instrument

Pathwave test software

Showing 12 of 123

Image of  FieldFox Handheld Software
FieldFox Handheld Software
Model
N9918AU

FieldFox can be configured as a cable and antenna analyzer, vector network analyzer, spectrum analyzer, built-in power meter, and much more using software / firmware functionality.

Image of  PathWave VSA FMCW Radar Analysis
PathWave VSA FMCW Radar Analysis
Model
89601BHPC

Image of  Signal Studio Waveform Licenses for the M9381A, M9383A, M9421A, M9410A, M9411A, M9415A and M9416A
Signal Studio Waveform Licenses for the M9381A, M9383A, M9421A, M9410A, M9411A, M9415A and M9416A
Model
N7650B

N7650B waveform license 5 or 50-pack is a cost-effective solution for generating Signal Studio waveforms at a fraction of the full software price.

Image of  89600 VSA Direct Data Connectivity
89600 VSA Direct Data Connectivity
Model
89601101C

Bring instrument grade signal analysis metrology to your custom hardware/software solution.

Image of  89600 Vector Signal Analysis Base Platform - Advanced Tier
89600 Vector Signal Analysis Base Platform - Advanced Tier
Model
89601201C

Keysight 89601201C provides advanced vector signal analysis with hardware connectivity or recording with no limits on the center frequency and IF / BBIQ bandwidth, up to 64 measurement channels and 512 parallel VSA instances.

Image of  89600 Vector Signal Analysis Base Platform - Standard Tier
89600 Vector Signal Analysis Base Platform - Standard Tier
Model
89601202C

89601202C provides standard vector signal analysis and hardware connectivity with center frequency up to 55 GHz, IF / BBIQ bandwidth up to 2.16 GHz, and up to four measurement channels and four parallel VSA instances.

Image of  89600 Vector Signal Analysis Base Platform - Essentials Tier
89600 Vector Signal Analysis Base Platform - Essentials Tier
Model
89601203C

89601203C provides essential vector signal analysis with hardware connectivity or recording with center frequency up to 8 GHz, IF / BBIQ up to 160 MHz, and single measurement channel and VSA instance only.

Image of  89600 VSA Multi-vendor Hardware Connectivity
89600 VSA Multi-vendor Hardware Connectivity
Model
89601301C

Extend the hardware connectivity beyond Keysight instruments.

Image of  89600 VSA Digital Demodulation Analysis
89600 VSA Digital Demodulation Analysis
Model
89601AYAC

Demodulate a wide range of signals with modulations from BPSK to 4096 QAM plus presets for many cellular, wireless networking, and digital video standards.

Image of  89600 VSA 3G Modulation Analysis
89600 VSA 3G Modulation Analysis
Model
89601B7NC

Perform demodulation and vector signal analysis of 3G formats based on W-CDMA, CDMA2000, 1xEV-DO and TD-SCDMA standards.

Image of  89600 VSA Wireless Connectivity Modulation Analysis
89600 VSA Wireless Connectivity Modulation Analysis
Model
89601B7RC

Demodulate and evaluate signal quality and error vector measurements of your IEEE 802.11a/b/g/j/p WLAN signal under test.

Image of  89600 VSA Custom OFDM Modulation Analysis
89600 VSA Custom OFDM Modulation Analysis
Model
89601BHFC

Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.

Clear All