89601301C 89600 VSA Multi-vendor Hardware Connectivity
A partir de
Extend the hardware connectivity beyond Keysight instruments.
- Extend the hardware connectivity beyond Keysight instrument to allow interoperability with non-Keysight instruments or user’s own proprietary hardware platforms
- Software Development Kit (SDK) for 89600 VSA hardware connectivity (89630B) can provide developers access to a Visual Basic plug-in that can be used to develop drivers to connect their non-Keysight hardware platforms to 89600 VSA software
- The proprietary drivers developed by the SDK can easily flow IQ sampled data from the hardware to the 89600 VSA software with the 89601301C license
- Support the 3rd party ThinkRF R5500 signal analyzer
- Supports over 75 modulation types and signal formats with the multi-vendor hardware connectivity (measurements need be purchased separately)
Amplie as Capacidades
Want help or have questions?