Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
89601BHFC
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Keysight Custom Modulation package for Simulation 89601C supports modulation analysis of AM/FM/PM, digital modulation, custom IQ, FlexFrame, custom OFDM signals, EVM imrpovement technologies with IQ-NC and ccEVM, and PowerSuite measurements.
Keysight Custom Modulation package for Simulation 89601C supports modulation analysis of AM/FM/PM, digital modulation, custom IQ, FlexFrame, custom OFDM signals, EVM imrpovement technologies with IQ-NC and ccEVM, and PowerSuite measurements.
89601C
Keysight Custom Modulation package for Simulation 89601C supports modulation analysis of AM/FM/PM, digital modulation, custom IQ, FlexFrame, custom OFDM signals, EVM imrpovement technologies with IQ-NC and ccEVM, and PowerSuite measurements.
89601203C provides essential vector signal analysis with hardware connectivity or recording with center frequency up to 8 GHz, IF / BBIQ up to 160 MHz, and single measurement channel and VSA instance only.
89601203C provides essential vector signal analysis with hardware connectivity or recording with center frequency up to 8 GHz, IF / BBIQ up to 160 MHz, and single measurement channel and VSA instance only.
89601203C
89601203C provides essential vector signal analysis with hardware connectivity or recording with center frequency up to 8 GHz, IF / BBIQ up to 160 MHz, and single measurement channel and VSA instance only.
89601202C provides standard vector signal analysis and hardware connectivity with center frequency up to 55 GHz, IF / BBIQ bandwidth up to 2.16 GHz, and up to four measurement channels and four parallel VSA instances.
89601202C provides standard vector signal analysis and hardware connectivity with center frequency up to 55 GHz, IF / BBIQ bandwidth up to 2.16 GHz, and up to four measurement channels and four parallel VSA instances.
89601202C
89601202C provides standard vector signal analysis and hardware connectivity with center frequency up to 55 GHz, IF / BBIQ bandwidth up to 2.16 GHz, and up to four measurement channels and four parallel VSA instances.
Keysight 89601201C provides advanced vector signal analysis with hardware connectivity or recording with no limits on the center frequency and IF / BBIQ bandwidth, up to 64 measurement channels and 512 parallel VSA instances.
Keysight 89601201C provides advanced vector signal analysis with hardware connectivity or recording with no limits on the center frequency and IF / BBIQ bandwidth, up to 64 measurement channels and 512 parallel VSA instances.
89601201C
Keysight 89601201C provides advanced vector signal analysis with hardware connectivity or recording with no limits on the center frequency and IF / BBIQ bandwidth, up to 64 measurement channels and 512 parallel VSA instances.
Perform EVM improvement with cross-correlated EVM and IQ-NC.
Perform EVM improvement with cross-correlated EVM and IQ-NC.
89601EVMC
Perform EVM improvement with cross-correlated EVM and IQ-NC.
89601EVMC supports MIMO 2x2 and 4x4 signals in the 802.11n/ac/ax/be, Custom OFDM, and 5G NR measurements with VSA2024 release
Keysight 89601ULPC PathWave VSA for O-RAN helps you perform uplink performance improvement (ULPI) measurements for mMIMO.
Keysight 89601ULPC PathWave VSA for O-RAN helps you perform uplink performance improvement (ULPI) measurements for mMIMO.
89601ULPC
Keysight 89601ULPC PathWave VSA for O-RAN helps you perform uplink performance improvement (ULPI) measurements for mMIMO.
Perform demodulation and error vector measurements of 5G NR and 5G-Advanced signals that are based on 3GPP Release 15, Release 16, Release 17 and Release 18 specifications.
Perform demodulation and error vector measurements of 5G NR and 5G-Advanced signals that are based on 3GPP Release 15, Release 16, Release 17 and Release 18 specifications.
89601BHNC
Perform demodulation and error vector measurements of 5G NR and 5G-Advanced signals that are based on 3GPP Release 15, Release 16, Release 17 and Release 18 specifications.
Analyze HRP UWB signals (802.15.4/4z) signals , NB-IoT signals, and RFID signals.
Analyze HRP UWB signals (802.15.4/4z) signals , NB-IoT signals, and RFID signals.
89601BHTC
Analyze HRP UWB signals (802.15.4/4z) signals , NB-IoT signals, and RFID signals.
Keysight’s Wireless Connectivity Package for Simulation 89603C supports WLAN 802.11, PowerSuite measurements, cross-correlated EVM
Keysight’s Wireless Connectivity Package for Simulation 89603C supports WLAN 802.11, PowerSuite measurements, cross-correlated EVM
89603C
Keysight’s Wireless Connectivity Package for Simulation 89603C supports WLAN 802.11, PowerSuite measurements, cross-correlated EVM
Perform demodulation and vector signal analysis of 3G formats based on W-CDMA, CDMA2000, 1xEV-DO and TD-SCDMA standards.
Perform demodulation and vector signal analysis of 3G formats based on W-CDMA, CDMA2000, 1xEV-DO and TD-SCDMA standards.
89601B7NC
Perform demodulation and vector signal analysis of 3G formats based on W-CDMA, CDMA2000, 1xEV-DO and TD-SCDMA standards.
Instantly control your spectrum or signal analyzers to quickly capture screens, build automated tests and log trace data for more efficient analysis.
Instantly control your spectrum or signal analyzers to quickly capture screens, build automated tests and log trace data for more efficient analysis.
BV9001B
Instantly control your spectrum or signal analyzers to quickly capture screens, build automated tests and log trace data for more efficient analysis.
The PathWave BenchVue Complete Control Software Bundle contains a collection of the most popular BenchVue instrument control software for easy control, automation and analysis.