Choose a country or area to see content specific to your location
O que você está procurando?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
The V3500A Handheld RF Power Meter is a compact, handheld instrument that makes accurate RF power measurements in field and manufacturing applications.
The V3500A Handheld RF Power Meter is a compact, handheld instrument that makes accurate RF power measurements in field and manufacturing applications.
V3500A
The V3500A Handheld RF Power Meter is a compact, handheld instrument that makes accurate RF power measurements in field and manufacturing applications.
The V3500A Handheld RF Power Meter is a compact, portable instrument designed for accurate RF power measurements in both field and manufacturing environments. Offering absolute accuracy as good as ±0.21 dB, a wide frequency range of 10 MHz to 6 GHz, and a measurement range from -63 to +20 dBm, the V3500A is well-suited for a broad range of RF applications.
Its built-in power sensor eliminates the need to carry both a separate instrument and a sensor module. Truly portable, the V3500A fits easily into your hand or toolkit, with optional accessories such as a belt loop holster and a carrying case with a shoulder strap. For maximum flexibility, it can be powered by batteries, an AC-DC converter module, or via a USB connection to a computer.
The Keysight U2053XA is a fast, accurate and wide dynamic range 10 MHz – 33 GHz USB average power sensor.
The Keysight U2053XA is a fast, accurate and wide dynamic range 10 MHz – 33 GHz USB average power sensor.
U2053XA
The Keysight U2053XA is a fast, accurate and wide dynamic range 10 MHz – 33 GHz USB average power sensor.
Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with a wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with a super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function.
Learn more about Keysight LAN and USB Power Sensors
The N5182BX07 Frequency Extender extends any N5182B MXG or N5172B EXG with Option 506 to cover the 802.11ax bands and 5G unlicensed bands up to 7.2 GHz with exceptional error vector magnitude (EVM).
The N5182BX07 Frequency Extender extends any N5182B MXG or N5172B EXG with Option 506 to cover the 802.11ax bands and 5G unlicensed bands up to 7.2 GHz with exceptional error vector magnitude (EVM).
N5182BX07
The N5182BX07 Frequency Extender extends any N5182B MXG or N5172B EXG with Option 506 to cover the 802.11ax bands and 5G unlicensed bands up to 7.2 GHz with exceptional error vector magnitude (EVM).
The N5182BX07 Frequency Extender extends any N5182B MXG or N5172B EXG with Option 506 to cover the 802.11ax bands and 5G unlicensed bands up to 7.2 GHz with exceptional error vector magnitude (EVM). Take your devices and designs to the limit with the N5182BX07 Frequency Extender.
The Keysight U2052XA is a fast, accurate and wide dynamic range 10 MHz – 18 GHz USB average power sensor.
The Keysight U2052XA is a fast, accurate and wide dynamic range 10 MHz – 18 GHz USB average power sensor.
U2052XA
The Keysight U2052XA is a fast, accurate and wide dynamic range 10 MHz – 18 GHz USB average power sensor.
Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with a wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with a super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function.
Learn more about Keysight LAN and USB Power Sensors
The Keysight U2054XA is a fast, accurate and wide dynamic range 10 MHz – 40 GHz USB average power sensor.
The Keysight U2054XA is a fast, accurate and wide dynamic range 10 MHz – 40 GHz USB average power sensor.
U2054XA
The Keysight U2054XA is a fast, accurate and wide dynamic range 10 MHz – 40 GHz USB average power sensor.
Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with a wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with a super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function.
Learn more about Keysight LAN and USB Power Sensors
The N9000B CXA signal analyzer is designed to address your needs, from RF design verification, manufacturing and repair service for signal characterization.
The N9000B CXA signal analyzer is designed to address your needs, from RF design verification, manufacturing and repair service for signal characterization.
N9000B
The N9000B CXA signal analyzer is designed to address your needs, from RF design verification, manufacturing and repair service for signal characterization.
Engineering is all about connecting ideas and solving problems. The accessible performance of the CXA signal analyzer is today’s leading cost-effective tool for essential signal characterization. Its capabilities provide a solid foundation for testing in general-purpose and educational applications. Find the answer faster; whether you’re looking for quick verification in manufactured devices or demonstrating lab tutorials.
The M9300A PXIe frequency reference is a PXIe-compatible, compact, modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output, and M9311A modulator to create the world’s fastest vector signal generator, the M9381A.
The M9300A PXIe frequency reference is a PXIe-compatible, compact, modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output, and M9311A modulator to create the world’s fastest vector signal generator, the M9381A.
M9300A
The M9300A PXIe frequency reference is a PXIe-compatible, compact, modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output, and M9311A modulator to create the world’s fastest vector signal generator, the M9381A.
The M9300A PXIe frequency reference is a PXIe-compatible, compact, modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output, and M9311A modulator to create the world’s fastest vector signal generator, the M9381A. Create a CW source, the M9380A, by combining the M9300A with the M9301A and M9310A or use it as the 10-MHz or 100-MHz reference with other PXI solutions. Control the instrument through a soft front panel and programmatic interfaces tuned to your application development environment of choice.
N9910X RF and Microwave handheld accessories complement Keysight's installation and maintenance test tools.
N9910X RF and Microwave handheld accessories complement Keysight's installation and maintenance test tools.
N9910X
N9910X RF and Microwave handheld accessories complement Keysight's installation and maintenance test tools.
N9910X RF and microwave handheld accessories complement Keysight's installation and maintenance test tools.
These accessories provide you with a complete solution when using Keysight tools for your measurement needs.
The Keysight U2051XA is a fast, accurate and wide dynamic range 10 MHz – 6 GHz USB average power sensor.
The Keysight U2051XA is a fast, accurate and wide dynamic range 10 MHz – 6 GHz USB average power sensor.
U2051XA
The Keysight U2051XA is a fast, accurate and wide dynamic range 10 MHz – 6 GHz USB average power sensor.
Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function. The U/L2050/60 X-Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurement and analysis.
Learn more about Keysight LAN and USB Power Sensors
Provides five single-slot PXI filler panels with EMC gaskets
Provides five single-slot PXI filler panels with EMC gaskets
Y1213A
Provides five single-slot PXI filler panels with EMC gaskets
The Y1213A provides five, single-slot PXI filler panels with EMC gaskets.
Suspends the chassis in a Keysight rack using only 4 U of rack space
Suspends the chassis in a Keysight rack using only 4 U of rack space
Y1215C
Suspends the chassis in a Keysight rack using only 4 U of rack space
The Y1215C is a complete rack-mounting kit for the M9018B and M9019A PXIe chassis. It includes rack flanges, handles, and attachment hardware. It suspends the chassis in a Keysight Rack using only 4U of rack space. This kit is not compatible with the Y1270A Front Panel Interfacing Kit
Rack rails may be needed in a non-Keysight rack and are ordered separately. When rails are used, the chassis will require 5U of rack space.
Offers low reflection, negligible EMI, high repeatability, and flawless mechanical integrity; 58-cm length
Offers low reflection, negligible EMI, high repeatability, and flawless mechanical integrity; 58-cm length
11500B
Offers low reflection, negligible EMI, high repeatability, and flawless mechanical integrity; 58-cm length
The Keysight 11500B is a 58 cm (23 in) type-N male to type-N male cable assembly with a frequency range of DC to 6.0 GHz.
For more information about cable assembly, please visit Cable Assemblies