Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Learning Journey
Quick access to the most frequent support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
R347B
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
The Keysight R347B noise source covers a 26.5 to 40 GHz frequency range. This waveguide noise source allows you to make accurate and convenient noise figure measurements on millimeter-wave devices. The R347B provides highly precise broadband noise at the input of the system or component under test. The noise figure meter then processes the ON/OFF ratio of noise power present in the system IF, and provides an accurate reading of noise figure and gain. The R347B noise source has remarkable ENR stability over time, which allows longer recalibration cycles and more accurate noise figure measurements.
Learn more about Keysight Noise Sources
The U8480 Series is the fastest USB thermocouple sensor in the world without compromising linearity of the legacy 8480/N8480 Series thermocouple sensors. The U8489A covers the widest frequency range, DC to 120 GHz.
The U8480 Series is the fastest USB thermocouple sensor in the world without compromising linearity of the legacy 8480/N8480 Series thermocouple sensors. The U8489A covers the widest frequency range, DC to 120 GHz.
U8489A
The U8480 Series is the fastest USB thermocouple sensor in the world without compromising linearity of the legacy 8480/N8480 Series thermocouple sensors. The U8489A covers the widest frequency range, DC to 120 GHz.
Perform measurements down to the DC range
The U8480 Series is Keysight’s first power sensor with the capability to measure down to DC. This feature is especially useful for signal source/network analyzer calibration, power references, and EMC applications.
Built-in external trigger input
An external trigger enables precise triggering of small signals close to the noise floor. With the U8480 Series power sensors, you can connect an external trigger signal from a signal source or device under test directly to the USB sensor using a standard BNC-to-SMB cable.
Combines an open, short, and load standard in a compact unit that is easy to handle and lightweight
Combines an open, short, and load standard in a compact unit that is easy to handle and lightweight
85563A
Combines an open, short, and load standard in a compact unit that is easy to handle and lightweight
The 85563A 3-in-1 mechanical calibration standard combines an open, short and load standard in a compact unit. The product is small, easy to handle, and light weight. All standards in the 85563A are female 2.4 mm.
For more information about calibration kits, please visit Mechanical and Electronic Calibration Kits.
M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.
M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.
M9502A
M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.
O chassi AXIe M9502A é totalmente compatível com a especificação AXIe 1.0. Ele inclui um módulo de sistema embarcado (ESM) que não ocupa nenhum slot do instrumento. Esse módulo de sistema é responsável pelas funções de gestão do chassi contidas na especificação AXIe. Além disso, ele tem as interfaces PCI e LAN para conexão a um computador externo, conectores de clock externo e de disparo, e conectores para sincronização entre chassis, um recurso exclusivo da Keysight. O barramento local implementado no M9502A oferece o máximo de 62 pares permitidos pela especificação AXIe. Combine o M9502A com o adaptador para de PCIe para desktop M9047A para obter um sistema com a maior largura de banda.
O M9502A é perfeito para aplicações móveis que exigem maior performance do AXIe. Ele também pode ser instalado no rack e seus slots para módulos, arranjados horizontalmente para economizar espaço no rack. Esse arranjo, combinado com um sistema de resfriamento de alta performance , possibilita que o chassi seja montado em um espaço de rack de apenas 2U. O M9502A também foi projetado para oferecer fácil manutenção, já que tanto a fonte de alimentação quanto a ventoinha podem ser removidos com o chassi ainda no rack.
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
346C
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
The Keysight 346C noise source is the ideal companion to Keysight's noise figure solutions. Since it is broadband (10 MHz to 26.5 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source reduces a major source of measurement uncertainty; reflections of test signals. Option K01 is a coaxial noise source and features coverage from 1 to 50 GHz with a 2.4 mm coaxial connector.
Includes an airline, stepped impedance airline, and 20-dB and 50-dB attenuators
Includes an airline, stepped impedance airline, and 20-dB and 50-dB attenuators
R11645A
Includes an airline, stepped impedance airline, and 20-dB and 50-dB attenuators
The Keysight R11645A verification kit has a W-28 connector and covers a frequency range of 26.5 to 40 GHz. Verification kits are used to verify that a network analyzer is operating within its specified performance. All verification kits include measurement data and uncertainties which are traceable to the U.S. National Institute of Standards and Technology (NIST). This kit includes a standard waveguide section, standard waveguide mismatch, 20 dB and 50 dB attenuators.
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the W-band.
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the W-band.
11970W
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the W-band.
The Keysight 11970W waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970W extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the W-band (75 to 110 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970W with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029AE13 or from OML, Inc. as model number DPL.313B.
Contact your Keysight sales representative for ordering the N9029AE13.
Extend the frequency range the N9030A PXA high-performance signal analyzer to the V-band
Extend the frequency range the N9030A PXA high-performance signal analyzer to the V-band
11970V
Extend the frequency range the N9030A PXA high-performance signal analyzer to the V-band
The Keysight 11970V waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970V extends the frequency range the Keysight N9030A PXA high-performance signal analyzer to the V-band (50 to 75 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970V with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029AE13 or from OML, Inc as model number DPL.313B.
Contact your Keysight sales representative for ordering the N9029AE13.
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the U-band
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the U-band
11970U
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the U-band
The Keysight 11970U waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970U extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the U-band (40 to 60 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970U with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029AE13 or from OML, Inc as model number DPL.313B.
Contact your Keysight sales representative for ordering the N9029AE13.
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the Q-band
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the Q-band
11970Q
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the Q-band
The Keysight 11970Q waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970Q extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the Q-band (33 to 50 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970Q with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029AE13, or from OML, Inc as model number DPL.313B.
Contact your Keysight sales representative for ordering the N9029AE13.
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the A-band
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the A-band
11970A
Extend the frequency range of the N9030A PXA high-performance signal analyzer to the A-band
The Keysight 11970A waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.
The 11970A extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the A-Band (26.5 to 40 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).
An external diplexer is required to connect the 11970A with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029AE13 or from OML, Inc as model number DLP.313B.
Contact your Keysight sales representative for ordering the N9029AE13.
The 85532 B is a CalPod calibration refresh module for use in thermal-vacuum chamber applications.
The 85532 B is a CalPod calibration refresh module for use in thermal-vacuum chamber applications.
85532B
The 85532 B is a CalPod calibration refresh module for use in thermal-vacuum chamber applications.
CalPods provide a new and unique way to quickly and easily refresh a network analyzer calibration, at the push of a button, and without removing the DUT or re-connecting standards. Very useful in thermal-vacuum chamber testing, where it is desired to remove the thermal effects of the test cables and connectors from the DUT’s response, and where it is impractical to stop the testing to perform a normal re-calibration.
CalPods operate with the following PNA family of network analyzers: PNA-X N524xA, PNA N522xA, and PNA-L N5231/32/34/35/39A, and PXIe vector network analyzers: M937xA. Operation of the CalPods requires specific CalPod firmware for the PNA or M937xA, an 85523B CalPod Controller, and to control more than four CalPods the 85556A fan-out cable splitter is required.
The 85532B temperature characterized and thermal-vacuum environment CalPods provides accurate re-correction capabilities over the temperature range of -30 °C to +80 °C. Up to 48 CalPods can be controlled, but only four CalPods at a time can be recorrected.
The CalPods can be characterized with an ECal module to function as an ECal module in the measurement environment. This capability is particularly useful when making multi-port and multi-path measurements, as it greatly simplifies calibrations for these types of measurements. The CalPods as ECal feature allows a one-port calibration to be performed on each port of a multi-port DUT. Then with any two one-port calibrations, and one unknown thru path measurement, the corresponding full two-port 12 term error correction model can be determined for that corresponding thru path.