Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
U7227C USB preamplifier, 100 MHz to 26.5 GHz; improves system noise figure and gain for accurate spectrum measurements.
U7227C USB preamplifier, 100 MHz to 26.5 GHz; improves system noise figure and gain for accurate spectrum measurements.
U7227C
U7227C USB preamplifier, 100 MHz to 26.5 GHz; improves system noise figure and gain for accurate spectrum measurements.
The U7227C USB preamplifier (100 MHz to 26.5 GHz ) brings reliable gain and low noise figure to measurement systems. It improves the overall system performance and reduces systematic errors.
When connected to an X-Series signal analyzer, the USB preamplifier automatically configures the analyzers to detect the specific preamplifier connected, and downloads the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each measurement.
U7227F USB preamplifier, 2 to 50 GHz; improves system noise figure and gain for more accurate spectrum measurements.
U7227F USB preamplifier, 2 to 50 GHz; improves system noise figure and gain for more accurate spectrum measurements.
U7227F
U7227F USB preamplifier, 2 to 50 GHz; improves system noise figure and gain for more accurate spectrum measurements.
The U7227F USB preamplifier (2 to 50 GHz) brings reliable gain and low noise figure to measurement systems. It improves the overall system performance and reduces systematic errors.
When connected to an X-Series signal analyzer, the USB preamplifier automatically configures the analyzers to detect the specific preamplifier connected, and downloads the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each measurement.
U7227A USB preamplifier, 10 MHz to 4 GHz; improves system noise figure and gain for more accurate spectrum measurements.
U7227A USB preamplifier, 10 MHz to 4 GHz; improves system noise figure and gain for more accurate spectrum measurements.
U7227A
U7227A USB preamplifier, 10 MHz to 4 GHz; improves system noise figure and gain for more accurate spectrum measurements.
The U7227A USB preamplifier (10 MHz to 4 GHz) brings reliable gain and low noise figure to measurement systems. It improves the overall system performance and reduces systematic errors.
When connected to an X-Series signal analyzer, the USB preamplifier automatically configures the analyzers to detect the specific preamplifier connected, and downloads the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each measurement.
85518A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N male (m) 50 ohm for non-insertable devices.
85518A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N male (m) 50 ohm for non-insertable devices.
85518A
85518A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N male (m) 50 ohm for non-insertable devices.
The 85518A 4-in-1 mechanical calibration module combines an open, short, load, and through in a compact unit. The product is small, easy to handle, and light weight. The through allows users to easily calibrate non-insertable devices, such as a cable or filter with male-male connectors. During the "thru" part of the calibration, the 85518A through can be used.
For more information about calibration kits, please visit Mechanical and Electronic Calibration Kits.
85519A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N female (f) 50 ohm for non-insertable devices.
85519A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N female (f) 50 ohm for non-insertable devices.
85519A
85519A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N female (f) 50 ohm for non-insertable devices.
The 85519A 4-in-1 mechanical calibration module combines an open, short, load, and through in a compact unit. The product is small, easy to handle, and light weight. The through allows users to easily calibrate non-insertable devices, such as a cable or filter with female-female connectors. During the "thru" part of the calibration, the 85519A through can be used.
For more information about calibration kits, please visit Mechanical and Electronic Calibration Kits.
M1970E smart waveguide harmonic mixer covers 60 to 90 GHz with USB plug-and-play amplitude and phase correction.
M1970E smart waveguide harmonic mixer covers 60 to 90 GHz with USB plug-and-play amplitude and phase correction.
M1970E
M1970E smart waveguide harmonic mixer covers 60 to 90 GHz with USB plug-and-play amplitude and phase correction.
Embedded smart features
Improved DANL and TOI
The Keysight M1970E 60 to 90 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of the N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers up to 90 GHz. Smart features are embedded to help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
M1971E smart waveguide harmonic mixer covers 55 to 90 GHz with USB plug-and-play amplitude and phase correction.
M1971E smart waveguide harmonic mixer covers 55 to 90 GHz with USB plug-and-play amplitude and phase correction.
M1971E
M1971E smart waveguide harmonic mixer covers 55 to 90 GHz with USB plug-and-play amplitude and phase correction.
- Automatic setting of the default frequency range and LO harmonic numbers
- Automatic LO alignment at start up
- Automatic run calibration when time and temperature changes
Keysight M1971E 55/60 to 90 GHz waveguide harmonic mixers is an un-preselected mixer provides a complete solution for wideband millimeter-wave signal analysis of more than 2 GHz with X-Series signal analyzers. Smart features are embedded to help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
Option 001 60 to 90 GHz Waveguide harmonic mixer
Option 003 55 to 90 GHz Waveguide harmonic mixer
M1970W smart waveguide harmonic mixer covers 75 to 110 GHz with USB plug-and-play amplitude and phase correction.
M1970W smart waveguide harmonic mixer covers 75 to 110 GHz with USB plug-and-play amplitude and phase correction.
M1970W
M1970W smart waveguide harmonic mixer covers 75 to 110 GHz with USB plug-and-play amplitude and phase correction.
The Keysight M1970W 75 to 110 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers up to 110 GHz. Smart features are embedded to help you to greatly simplify your overall test setup and improve your DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
M1970V smart waveguide harmonic mixer covers 50 to 75/80 GHz with USB plug-and-play amplitude and phase correction.
M1970V smart waveguide harmonic mixer covers 50 to 75/80 GHz with USB plug-and-play amplitude and phase correction.
M1970V
M1970V smart waveguide harmonic mixer covers 50 to 75/80 GHz with USB plug-and-play amplitude and phase correction.
Automatic detect mixer model/serial number when used with N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers
o Automatic setting of the default frequency range and LO harmonic numbers
o Automatic LO alignment at start up
o Automatic run calibration when time and temperature changes
The Keysight M1970V 50 to 75/80 GHz waveguide harmonic mixer is an un-preselected mixer that will extend the operating frequency range of the N9030A PXA, N9020A MXA, and N9010A EXA signal analyzers up to 80 GHz. Smart features are embedded to help you to greatly simplify your overall test setup and improve your DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
R347B
The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.
The Keysight R347B noise source covers a 26.5 to 40 GHz frequency range. This waveguide noise source allows you to make accurate and convenient noise figure measurements on millimeter-wave devices. The R347B provides highly precise broadband noise at the input of the system or component under test. The noise figure meter then processes the ON/OFF ratio of noise power present in the system IF, and provides an accurate reading of noise figure and gain. The R347B noise source has remarkable ENR stability over time, which allows longer recalibration cycles and more accurate noise figure measurements.
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
346C
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12 GHz to 26.5 GHz coverage with a 17 dB ENR.
The Keysight 346C noise source is the ideal companion to Keysight's noise figure solutions. Since it is broadband (10 MHz to 26.5 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source reduces a major source of measurement uncertainty; reflections of test signals. Option K01 is a coaxial noise source and features coverage from 1 to 50 GHz with a 2.4 mm coaxial connector.
The N5166B CXG RF Vector Signal Generator, perform essential parametric component testing of receivers using latest wireless communication standards.
The N5166B CXG RF Vector Signal Generator, perform essential parametric component testing of receivers using latest wireless communication standards.
N5166B
The N5166B CXG RF Vector Signal Generator, perform essential parametric component testing of receivers using latest wireless communication standards.