Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
34934T
Terminal block for discrete wiring supports up to 20 AWG wire size typical or 24 AWG if all 144 lines are used.
This terminal block is used for discrete wiring. A fully loaded terminal blocks supports up to 20 AWG wire size typical or 24 AWG if all 144 lines are used. Terminal block 34934T-001 can be used for 4x128 1-wire, 4x64 2-wire, or dual/quad 4x32. Terminal block 34934T-002 can be used for 8x64 1-wire, 8x32 2-wire, or 16x32 1-wire. Expansion headers are also provided for creating larger matrices.
34933T
Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections.
The Keysight 34933T is a terminal block for the 34933A 4x8 Matrix and the L4433A 4x8 Matrix. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The following two terminal blocks are available to facilitate wiring connections to the 34933A module and L4433A instrument:
The 34933T is a detachable terminal block that provides a flexible method for connecting external wiring.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
34925T
Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections
The Keysight 34925T is a terminal block for the 34925A 40/80-channel FET multiplexer. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The following two terminal blocks are available to facilitate wiring connections to the 34925A module:
The 34925T is a detachable terminal block that provides a flexible method for connecting external wiring.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
34924T
Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections
The Keysight 34924T is a terminal block for the 34924A 70-channel reed multiplexer. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The following two terminal blocks are available to facilitate wiring connections to the 34924A module:
The 34924T is a detachable terminal block that provides a flexible method for connecting external wiring.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
34923T
Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections
The Keysight 34923T is a terminal block for the 34923A 40/80-channel reed multiplexer. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The following two terminal blocks are available to facilitate wiring connections to the 34923A module:
The 34923T is a detachable terminal block with screw-type connections that provides a flexible method for connecting external wiring.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
34922T
Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections
The Keysight 34922T is a terminal block for the 34922A 70-channel armature multiplexer. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The following two terminal blocks are available to facilitate wiring connections to the 34922A module:
The 34922T is a detachable terminal block that provides a flexible method for connecting external wiring.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
34934C
Provides flexible options for wiring rows and columns to D-Sub connectors.
This configuration block provides flexible options for wiring rows and columns to D-Sub connectors.
34172B
Use this set of two connectors to apply a short to the input connectors of your digital multimeter
O curto de calibração para multímetros digitais 34172B da Keysight é um conjunto de dois curtos que proporcionam um método conveniente e confiável para aplicar um curto aos conectores de entrada de um multímetro. Os terminais são feitos de ligas metálicas de cobre com baixo ruído térmico, minimizando as tensões induzidas termalmente, causadas pelos diferentes metais.
O 34172A da Keysight é compatível com os multímetros digitais 34460A, 34461A, 34401A, 34410A, 34411A e L4411A da Keysight.
34104A
Design custom input connections on your 34420A Micro Ohm Meter with this mating connector
The Keysight 34104A is a low-thermal input connector that mates with the 34420A. It allows a user to design custom input connections.
The Keysight 34104A is only compatible with the 34420A.
34950T
Use to easily connect discrete wiring to a terminal block for the Keysight L4450A 64-bit digital I/O.
The Keysight 34950T is a terminal block for the 34950A and L4450A 64-bit digital I/O. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The 34950T is a detachable terminal block with screw-type connections that provides a flexible method for connecting external wiring.
34937T
Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections
The Keysight 34937T is a terminal block for the 34937A and L4437A GP Switch. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The 34937T is a detachable terminal block with screw-type connections that provides a flexible method for connecting external wiring.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
34932T
Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections
The Keysight 34932T is a terminal block for the 34932A dual 4x16 armature matrix. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The 34932T is a detachable terminal block with screw-type connections that provides a flexible method for connecting external wiring.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules