Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Learning Journey
Quick access to the most frequent support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
N1810UL
Combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
The Keysight N1810UL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
U7110C
Keysight 26.5 GHz, SP10T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
The U7110C, DC to 26.5 GHz, SP10T multiport switch offers superior RF performance, which is necessary for higher performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy. With up to 10 RF ports, it can reduce the cost of ownership by reducing calibration cycles and allows multi-DUT or multi-channel DUT testing at the same time. The U7110C provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specification involving the test run of every single cycle of the switch, which ensures that RF performance is met.
U7110B
Keysight's U7110B Multiport Electromechanical Switch, DC to 20 GHz, provides superior RF performance with higher port count for multi-port or multi-DUT testing.
The Keysight U7110B, DC to 20 GHz, SP10T multiport switch offers superior RF performance, which is necessary for higher performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and with the number of RF ports up to 10-ports, it can cut the cost of ownership by reducing calibration cycles and allows multi-DUT or multi-channel DUT testing at the same time. The Keysight U7110B terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specification involving the test run of every single cycle of the switch ensuring RF performance are met.
U7110A
U7110A Multiport Electromechanical Switch, DC to 9 GHz, SP10T multiport electromechanical switches provide superior RF performance.
The Keysight U7110A, DC to 9 GHz, SP10T multiport switch offers superior RF performance, which is necessary for higher performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and with the number of RF ports up to 10-ports, it can cut the cost of ownership by reducing calibration cycles and allows multi-DUT or multi-channel DUT testing at the same time. The Keysight U7110A terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specification involving the test run of every single cycle of the switch ensuring RF performance are met.
87204C
Provides the reliability required for automated test and measurement, signal monitoring, and routing applications
The Keysight 87204C terminated multiport switch provides the life and reliability required for automated test and measurement, signal monitoring and routing applications. Innovative design and careful process control created the Keysight 87204C which meet the requirements for highly repeatable switching elements in test instruments and switching interfaces. The Keysight 87204C is designed to operate for more than 10 million cycles. The exceptional 0.03 dB insertion loss repeatability is warranted for 5 million cycles at 25° C. This reduces sources of random errors in the measurement path and improves measurement uncertainty. Switch life is a critical consideration in production test systems, satellite and antenna monitoring systems, and test instrumentation. The longevity of this switch increases system uptime, and lowers the cost of ownership by reducing calibration cycles and switch maintenance.
Note: Option 161 is default option unless specified otherwise.
U9397C
Maximize your frequency range and prevent damage to sensitive components by minimizing video leakage.
The Keysight U9397C solid state switch maximizes your frequency range from 300 kHz up to 18 GHz, offering excellent performance with high isolation, low SWR and fast switching speed. Applications include instrumentation, communications, radar, and many other test systems that require high speed RF and microwave SPDT switching.
For more information about RF/Microwave Solid State Switch, please visit RF & Microwave Solid State Switches.
U1816A
Switch signals without physically changing the connections so you can perform multiple tests with the same setup.
The Keysight U1816A is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. An entire testing process can be automated, increasing the throughput in high-volume production environments.
U1816C
Switch signals without physically changing the connections so you can perform multiple tests with the same setup.
The Keysight U1816C is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. An entire testing process can be automated, increasing the throughput in high-volume production environments.
U1810B
Simplify complex switching and eliminate the need for additional power adapters or drivers with USB plug-and-play.
Keysight U1810B is USB-powered SPDT coaxial switch, operating from DC to 18 GHz. The unique combination of excellent RF performance with the convenience of USB connectivity presents an invaluable alternative for users to optimize the efficiency of their test systems. No additional power supply is required and the Type-N common input connector provides a rugged and robust connection with the instrument ports.
Learn more about Keysight Single-Pole Double-Throw Switches - SPDT
U3020AS26
Switch signals without physically changing the connections so you can perform multiple tests with the same setup.
The Keysight U3020AS26 is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. An entire testing process can be automated, increasing the throughput in high-volume production environments.
85331B
Maximize your frequency range and achieve excellent performance with high isolation and fast switching speed
The Keysight 85331B single-pole-double-throw (SP2T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz, offering excellent performance with high isolation and fast switching speed.
For more information about RF/Microwave Solid State Switch, please visit RF & Microwave Solid State Switches.
85332B
Maximize your frequency range and achieve excellent performance with high isolation and fast switching speed
The Keysight 85332B single-pole-four-throw (SP4T) solid state switch maximizes your frequency range from 45 MHz up to 50 GHz, offering excellent performance with high isolation and fast switching speed.
For more information about RF/Microwave Solid State Switch, please visit RF & Microwave Solid State Switches.