U3020AS26 Switching Test Set DC to 26.5 GHz

Catálogos

Description

The Keysight Technologies U3020AS26 is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. An entire testing process can be automated, increasing the throughput in high-volume production environments.

Key Features and Benefits

Allows switching of multiple signals without physically changing the connections, reduce test time and increase throughput Supported by the Keysight Infiniium Series compliance application framework where switch support is enabled 5 million cycles operating life (typical 10 million cycles), reduces cost-of-test and ensures reliability of the test system