U3020AS26 Switching Test Set
Switch signals without physically changing the connections so you can perform multiple tests with the same setup
A partir de
HIGHLIGHTS
- Allows switching of multiple signals without physically changing the connections, reduces test time and increases throughput
- Supported by the Keysight Infiniium Series compliance application framework where switch support is enabled
- Guaranteed 5 million cycles operating life (typical 10 million cycles), reduces cost-of-test and ensures reliability of the test system
The Keysight U3020AS26 is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. An entire testing process can be automated, increasing the throughput in high-volume production environments.
Interested in a U3020AS26?
Featured Resources for U3020AS26 Switching Test Set
Want help or have questions?