What are you looking for?
Key Highlights of Human Workflow (IC.IDO) 2025.2 release: The Virtual Reality Solution for 3D immersive Product and Process Experiences:
- Ecosystem & Devices
- New Headset Support: Shiftall MeganeX Superlight 8K
- User Presence Detection for Headsets Configured with OpenXR
- Stay Connected: New Reconnect Button for Manus Gloves
- New ManusCore Version 3.0.1 included
- New CloudXR Device Profile & CloudXR Client for wireless HMD
- New Feature ErgonomicsRAMSIS
- Line of vision dynamic rotation modes for Head, Ocular, or Head w/ Ocular motion
- New Features ABOM
- Snapping Distance editable per Job
- Continuous visibility of assembly “Ghost” during Try-out, definable as True/False in configuration settings
- Enhancements and Real-time Physics Simulation Improvements
- Switchable joint types and simplified context menus
- Snapping, Touchable behavior, contact force prediction, kinematic chain robustness
- Desktop UI behavior during physics attributes handling and editing of lengths and clip positions in 1DElastics
- More Robustness in simulation of 2DElastics with Joints
- Inclusive & in addition to changes delivered with 2025.1 & 2025.0 releases
- New renderers available: Vulkan replaces OpenGL
- NVIDIA MDL (Material Definition Language) materials support
- New IDO.Cooperate collaboration proxy
- Introducing Elastic2D simulation
- New Elastic1D by sketching editing options, sketching favorite button, Cable refinement
- Physics Simulation: Multiple joint creation, select to snap to Nearest Grabbed or Nearest Snappable location, Local gravity, and New solid mechanics animation
- For Elastic 1D objects: bending, torsion, and length alerts.
- For Elastic 2D objects: stress colors, contacts, and collision forces.
- Touchable objects highlighting while loading
如何下載
- Click the Download button
- Continue to Keysight Software Manager to download Software Updates
授權
- Requires a License
Installs on: PC
作業系統
- Windows 64
下載
IC.IDO 2025.2 for Windows
MD5: cf197eabee21ffc267cce2c05624797c
Info:IC.IDO 2025.2 Installer for Windows 10 64-bit and Windows 11 64-bit Operating Systems.
How to install:
Follow installation instructions with IC.IDO 2025.2 - Installation & Configuration Manual
IC.IDO Capture Server Version 2.9
MD5: 7185644cf0c0a46b5f3574b5f5046a3c
Info:IDOCaptureServer Version 2.9 Installer for IC.IDO 2025.2 on Windows
How to install:
Follow installation instructions with IC.IDO 2025.2 - CAD Server Installation and Settings
IC.IDO Process Control 18.09
MD5: c0749f5115874955fe34dc6d7408e222
Info:IDO.ProcessControl Version 18.09 Installer for IC.IDO 2025.2 on Windows.
How to install:
Follow installation instructions with IC.IDO 2025.2 - Installation & Configuration Manual
For further help, please contact your support representative.
For further help, please contact your support representative.
Collaboration Proxy Service 1.8
MD5: f8fe9be31cf04bb8827fbc4c58c3a578
Info:Collaboration Proxy Service 1.8
How to install:
Unzip Collaboration_Proxy_Service_1.8.zip and follow the steps in the README.txt & IC.IDO 2025.2 - Collaboration Proxy Service Installation and Settings
For further help, please contact your support representative.
IC.IDOXRConnector 1.0
MD5: 1dac70fa9e89d364be998fa5db38ae86
Info:
IC.IDOXRConnector 1.0
How to install:
Unzip IC.IDOXRConnector_1.0.zip and follow the steps in the IC.IDOXRConnector_Installation_and_user_guide.pdf
For further help, please contact your support representative.