Driver type: LabVIEW (8.5 or later)

Prerequisites: Kt33000 IVI Driver version 1.0.2.0 or newer

 

如何下載

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

如何安裝

  • Run the downloaded installer

授權

  • Does Not Require a License

Installs on: PC

作業系統

  • Windows 10
  • Windows 8
  • Windows 7

支援的儀器

  • 33522A, 33521A, 33509B, 33519B, 33510B, 33520B, 33511B, 33521B, 33512B, 33522B, 33621A, 33622A, 33611A, 33612A, EDU33211A, EDU33212A, 33210A, 33220A