What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
如何下載
- Click the Download button
- Fill out and submit the Software Download form using your registered email address
- Save the download to the desired location on your hard drive
如何安裝
- Refer to the SOS Administration Guide, Section 2: Software Installation and Licensing, for instructions specific to your OS
授權
- Requires a License
- Refer to the SOS Administration Guide, Section 2: Software Installation and Licensing, for detailed instructions on licensing
支援文件
Installs on: PC
作業系統
- RHEL 7 (64-bit)
- RHEL 8 (64-bit)
參加條件
- Refer to the SOS Administration Guide, Section 2: Software Installation and Licensing, for detailed System Requirements
- To ensure reliable database operation, please note the following requirements:
- SOS servers by default require that the database repository file system be mounted with options that ensure reliability. If the file system is mounted with the -soft option, the servers report an error and exit.
- If the repositories are hosted on NFS drives, then please check that the nfs-server exportfs is NOT setup to use async as it will allow the NFS server to violate the NFS protocol and reply to requests before any changes have been committed to stable storage. Using the async option is NOT recommended and risks data loss or corruption in the event of an unclean server restart, such as an NFS server crash. We also recommend using the hard mount option, which is usually the default option.