Prerequisite Packages

Here you can download the required by the Ixia installers. Please select the required package to download and install.

下載

DirectX 9

DotNet 4.5.1 

DotNet 4.8.1 

SQL 2008 Express

SQL 2017 Express

Windows Installer 3.1

DotNet 3.5 SP1

DotNet 4.6.1 

IxAdmin Package 

SQL 2008 SP2 Express

SQL 2019 Express

Windows Installer 4.5

DotNet 4.0 

DotNet 4.8 

SQL 2005 Express 

SQL 2014 SP1 Express

VCRuntime