如何下載

  1. Click the Download button
  2. Save or run the installer

如何安裝

  • Double-click on downloaded software file to run the installer.

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 10

支援的儀器

  • 33210A, 33220A, 33250A function/arbitrary waveform generators, 33500 Series, 33600 Series waveform generators, 81150A, 81160A, 81180A pulse/function/arbitrary noise generators, M8190A arbitrary waveform generator, 2000 X-Series, DSO/MSO-X InfiniiVision 3000, 4000 X-Series oscilloscopes, 3000 T-Series, U2761A USB modular function generator