傳單
Compact, economical one-box solution for medium to high-density switch/measure applications in design verification, automated test and data acquisition
34980A Multifunction Switch/Measure Unit
The Keysight 34980A Multifunction Switch/Measure unit is designed for R&D and manufacturing test engineers who are working in design verification, automated test or data acquisition and are either looking to upgrade their existing systems or are in need of a new, cost-effective alternative.
The 34980A is an eight-slot mainframe that offers 19 plug-in modules and an optional 6 1/2 digit DMM. It is easy to integrate with standard LAN, USB and GPIB connectivity to PC, and is priced up to 40% less than comparable switching solutions.
Broad offering of modules
With 19 different plug-in modules in low frequency, RF and microwave switching to 20GHz, digital I/O, D/A converters, and counter/totalizer functionality, the 34980A has the core switch/measure functionality needed for most automated test and data acquisition applications. The 34980A can accommodate up to 560 2-wire MUX or 1024 2-wire matrix crosspoints in one mainframe.
Internal DMM option
The 6 1/2 digit DMM is mounted inside the mainframe without consuming any of the eight available slots. It has flexibility to measure 11 types of inputs.
Ease of integration
With the 34980A, make quick and easy system connections by choosing between standard 50 or 78-pin DSub cables, quick disconnect terminal blocks or mass interconnect connections. The 34980A offers built-in LAN, USB 2.0 and GPIB interfaces for simple connection to your PC, as well as, the most common programming environments with SCPI, IVI or LabView software drivers.
Built-in graphical web interface
Remote access and control of the instruments via a Java-enabled browser.
Low cost
Applications vary, and the 34980A is designed to meet specific testing needs by offering a flexible, tailorable solution for signal switching, battery test, monitoring, product characterization, thermal profiling, environmental test, and quality control at a price that is up to 40% less than comparable modular solutions.
34980A Modules at a glance
The 34980A mainframe holds up to eight plug-in modules. Mix and match them to create a custom system to meet your switching and system control needs. You can easily add or replace modules as your requirements change.
×
請銷售人員與我聯絡。
感謝您!
A sales representative will contact you soon.