P-Series Wideband Power Sensors
The Keysight P-Series wideband power sensors provides peak, peak-to-average ratio, average power, rise time, fall time, maximum power, minimum power and statistical data of wideband signals.
Wideband Power Measurements You Can Rely On
The Keysight P-Series wideband power sensors are designed for use with the P-Series power meters. The N192XA sensors are the first to provide internal zero and calibration, by integrating a DC reference source and switching circuits into the power sensor. This feature eliminates the multiple connections associated with using an external calibration source, thus minimizing connector wear, test-time and measurement uncertainty.
- Zero and calibrate while connected to the DUT
- 50 MHz to 40 GHz frequency range
- Wide dynamic range, - 35 dBm to +20 dBm
Find the Model that's Right for You
Já possui um desses produtos?
Visite o Suporte Técnico
Ant.
The N1923A Wideband Power Sensor (50MHz to 18GHz) provides peak, peak-to-average ratio, average power, rise/fall time, and statistical data of peak signals.
The N1924A Wideband Power Sensor (50MHz to 40 GHz) provides peak, peak-to-average ratio, average power, rise/fall time, and statistical data of peak signals.
The N1921A wideband power sensor (50MHz to 18GHz) provides peak, peak-to-average ratio, average power, rise/fall time and statistical data of wideband signals.
The N1922A wideband power sensor (50MHz to 40GHz) provides peak, peak-to-average ratio, average power, rise/fall time and statistical data of wideband signals.
Avançar
Protect Your Innovation Investment
Featured Resources
Want help or have questions?