Choose a country or area to see content specific to your location
무엇을 찾고 있습니까?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
가장 빈번하게 발생하는 작업 관련 셀프 도움말에 빠르게 액세스할 수 있습니다
제품 요구 사항을 지원하는 추가 콘텐츠
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
16196C
Perform accurate and repeatable measurements on SMD size of (0.6L ± 0.03) x (0.3W ± 0.03) x (0.27H to 0.33)
16196C 표면 실장 디바이스(SMD) 테스트 픽스처는 최대 3GHz의 정확한 상관관계를 통해 뛰어난 반복성 및 유용성을 제공합니다. 16196 시리즈 픽스처는 특정 SMD 크기에 적합하도록 맞춤 설계되었으며(아래 표 참조) 신뢰할 수 있는 접촉을 통해 반복 가능한 DUT 포지셔닝을 제공하여 안정적인 측정 결과를 도출할 수 있으므로 작업자로 인한 오류 가능성이 줄어듭니다. 전통적으로 최대 3GHz의 SMD 인덕터 평가를 구현하기 어려웠으나 이제는 16196 시리즈를 통해 정확하고 반복 가능한 측정을 쉽게 수행할 수 있습니다.
| 16196 시리즈의 해당 디바이스 크기 | ||
|---|---|---|
| 모델 | 크기 코드 | 크기 사양 L x W x H(mm) |
| 16196A | 0603 (inch) / 1608 (mm) | (1.6 ± 0.15) x (0.8 ± 0.15) x (0.4~0.95) |
| 16196B | 0402 (inch) / 1005 (mm) | (1.0 ± 0.1) x (0.5 ± 0.1) x (0.3~0.6) |
| 16196C | 0201 (inch) / 0603 (mm) | (0.6 ± 0.03) x (0.3 ± 0.03) x (0.27~0.33) |
| 16196D | 01005 (inch) / 0402 (mm) | (0.4 ± 0.02) x (0.2 ± 0.02) x (0.11~0.22) |
42030A
Offers a standard resistor set consisting of nine precision resistor standards ranging from 1 mΩ to 100 kΩ
The 42030A is a standard resistor set consisting of nine precision resistor standards which range from 1 mΩ to 100 kΩ. These resistors are primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using these standards.
Learn more about LCR Meter & Impedance Measurement Product Accessories
34330A
Measure current safely with this precision 0.001 ohm resistor housed in a plastic case surrounded by epoxy
키사이트 34330A 전류 분류기는 에폭시로 둘러싸인 플라스틱 케이스에 들어있는 고정밀 0.001Ω 저항기입니다. 출력은 분류기를 통과하는 전류(A)당 1mV입니다. 측정할 전류를 바인딩 포스트를 통해 분류기에 연결합니다.
키사이트 34330A는 키사이트 34460A, 34461A, 34401A,34405A, 34410A, 34411A, L4411A 및 3458A DMM과 호환됩니다.
16198A
Designed for impedance evaluations of bottom electrode SMDs and supports 201 (mm) and 402 (mm) sizes
16198A는 하단 전극 SMD의 임피던스 평가를 위해 고안된 것으로 최대 3 GHz의 안정적인 주파수 특성을 실현하고 반복성이 우수한 측정을 제공합니다. 키사이트 16198A는 매우 작은 크기의 SMD(0201(mm) 및 0402(mm))를 지원합니다.
16197A
Designed for impedance evaluations of bottom electrode SMDs and supports sizes from 1005 (mm) to 3225 (mm)
키사이트 16197A는 바닥 전극 SMD의 임피던스를 평가하도록 설계되었습니다. 3GHz까지 안정적인 주파수 특성을 얻어 매우 재현성 높은 측정 결과를 제공합니다. 키사이트 16197A는 1005(mm)/0402(인치)에서 3225(mm)/1210(인치)에 이르는 다양한 SMD 크기를 지원합니다. 옵션 001을 사용하면 0603(mm)/0201(인치) 크기까지 지원됩니다.
16192A
Perform impedance evaluations of side electrode components on a minimum SMD size of 1(L) [mm]
The 16192A test fixure is designed for impedance evaluations of side electrode SMD components. The minimum SMD size that this fixure is adapted to evaluate is 1(L)[mm].
16196A
Perform accurate and repeatable measurements on SMD size of (1.6L ± 0.15) x (0.8W ± 0.15) x (0.4H to 0.95)
16196A 표면 실장 디바이스(SMD) 테스트 픽스처는 최대 3GHz의 정확한 상관관계를 통해 뛰어난 반복성 및 유용성을 제공합니다. 16196 시리즈 픽스처는 특정 SMD 크기에 적합하도록 맞춤 설계되었으며(아래 표 참조) 신뢰할 수 있는 접촉을 통해 반복 가능한 DUT 포지셔닝을 제공하여 안정적인 측정 결과를 도출할 수 있으므로 작업자로 인한 오류 가능성이 줄어듭니다. 전통적으로 최대 3GHz의 SMD 인덕터 평가를 구현하기 어려웠으나 이제는 16196 시리즈를 통해 정확하고 반복 가능한 측정을 쉽게 수행할 수 있습니다.
| 16196 시리즈의 해당 디바이스 크기 | ||
|---|---|---|
| 모델 | 크기 코드 | 크기 사양 L x W x H(mm) |
| 16196A | 0603 (inch) / 1608 (mm) | (1.6 ± 0.15) x (0.8 ± 0.15) x (0.4~0.95) |
| 16196B | 0402 (inch) / 1005 (mm) | (1.0 ± 0.1) x (0.5 ± 0.1) x (0.3~0.6) |
| 16196C | 0201 (inch) / 0603 (mm) | (0.6 ± 0.03) x (0.3 ± 0.03) x (0.27~0.33) |
| 16196D | 01005 (inch) / 0402 (mm) | (0.4 ± 0.02) x (0.2 ± 0.02) x (0.11~0.22) |
16196B
Perform accurate and repeatable measurements on SMD size of (1.0L ± 0.1) x (0.5W ± 0.1) x (0.3H to 0.6)
16196B 표면 실장 디바이스(SMD) 테스트 픽스처는 최대 3GHz의 정확한 상관관계를 통해 뛰어난 반복성 및 유용성을 제공합니다. 16196 시리즈 픽스처는 특정 SMD 크기에 적합하도록 맞춤 설계되었으며(아래 표 참조) 신뢰할 수 있는 접촉을 통해 반복 가능한 DUT 포지셔닝을 제공하여 안정적인 측정 결과를 도출할 수 있으므로 작업자로 인한 오류 가능성이 줄어듭니다. 전통적으로 최대 3GHz의 SMD 인덕터 평가를 구현하기 어려웠으나 이제는 16196 시리즈를 통해 정확하고 반복 가능한 측정을 쉽게 수행할 수 있습니다.
| 16196 시리즈의 해당 디바이스 크기 | ||
|---|---|---|
| 모델 | 크기 코드 | 크기 사양 L x W x H(mm) |
| 16196A | 0603 (inch) / 1608 (mm) | (1.6 ± 0.15) x (0.8 ± 0.15) x (0.4~0.95) |
| 16196B | 0402 (inch) / 1005 (mm) | (1.0 ± 0.1) x (0.5 ± 0.1) x (0.3~0.6) |
| 16196C | 0201 (inch) / 0603 (mm) | (0.6 ± 0.03) x (0.3 ± 0.03) x (0.27~0.33) |
| 16196D | 01005 (inch) / 0402 (mm) | (0.4 ± 0.02) x (0.2 ± 0.02) x (0.11~0.22) |
16196D
Perform accurate and repeatable measurements on SMD size of (0.4L ± 0.02) x (0.2W ± 0.02) x (0.11H to 0.22)
16196D 표면 실장 디바이스(SMD) 테스트 픽스처는 최대 3GHz의 정확한 상관관계를 통해 뛰어난 반복성 및 유용성을 제공합니다. 16196 시리즈 픽스처는 특정 SMD 크기에 적합하도록 맞춤 설계되었으며(아래 표 참조) 신뢰할 수 있는 접촉을 통해 반복 가능한 DUT 포지셔닝을 제공하여 안정적인 측정 결과를 도출할 수 있으므로 작업자로 인한 오류 가능성이 줄어듭니다. 전통적으로 최대 3GHz의 SMD 인덕터 평가를 구현하기 어려웠으나 이제는 16196 시리즈를 통해 정확하고 반복 가능한 측정을 쉽게 수행할 수 있습니다.
| 16196 시리즈의 해당 디바이스 크기 | ||
|---|---|---|
| 모델 | 크기 코드 | 크기 사양 L x W x H(mm) |
| 16196A | 0603 (inch) / 1608 (mm) | (1.6 ± 0.15) x (0.8 ± 0.15) x (0.4~0.95) |
| 16196B | 0402 (inch) / 1005 (mm) | (1.0 ± 0.1) x (0.5 ± 0.1) x (0.3~0.6) |
| 16196C | 0201 (inch) / 0603 (mm) | (0.6 ± 0.03) x (0.3 ± 0.03) x (0.27~0.33) |
| 16196D | 01005 (inch) / 0402 (mm) | (0.4 ± 0.02) x (0.2 ± 0.02) x (0.11~0.22) |
N1422A
Evaluate the high resistance measurement capability of the B2985A and B2987A with the included 100 GΩ resistor
N1422A에는 B2985A, B2987A의 고저항 측정 기능을 평가할 수 있는 100GΩ 저항기가 포함되어 있습니다. 외부 전압 소스를 사용하여 B2981A, B2983A 펨토/피코 전류계의 전류 측정 결과도 평가할 수 있습니다. 게다가 동축/3축 커넥터가 있어서 다양한 평가용 케이블 종단을 손쉽게 구성할 수 있습니다.
N1424C
N1424C 비저항 셀은 절연 소재의 표면 또는 체적 저항/비저항을 측정하는 데 사용됩니다. 최대 10 PΩ의 높은 저항을 정확하게 측정할 수 있습니다.
N1424A
Accurately measure high resistance up to 10 PΩ with triaxial input terminal configuration
N1424A는 특히 B2985A/87A 전위계/고저항 미터와 함께 작동하기 위해 설계되었으며 절연 물질의 표면 또는 용량 저항/저항성을 측정하는 데 사용됩니다. N1424A를 B2985A/87A에 연결하기 위해 N1413A 고저항 미터 픽스처 어댑터가 필요합니다.