Accelerate the development of amplifiers, lasers, and advanced fiber-based photonic systems.
Developing high-performance fiber optic devices requires accurate modeling, deep physical insight, and efficient optimization workflows. This solution provides a comprehensive design environment for the modeling, analysis, and optimization of fiber-based optical technologies, including doped-fiber amplifiers, Raman amplifiers, parametric amplifiers, lasers, and optical signal processing systems. Advanced physics-based models enable engineers to accurately simulate signal amplification, noise generation, nonlinear effects, chromatic dispersion, polarization effects, and scattering mechanisms across a wide range of operating conditions. Flexible design workflows allow users to create both simple and highly sophisticated amplifier and laser architectures while leveraging built-in optimization algorithms to identify optimal configurations and operating parameters. Virtual instrumentation and performance characterization tools further accelerate development, helping researchers and engineers reduce design iterations, improve device performance, and bring innovative photonic solutions to market faster.
Simulate doped and undoped fiber devices.
Develop Raman, parametric, and doped amplifiers.
Model complex fiber laser architectures.
Evaluate Kerr, Raman, and Brillouin effects.
Identify optimal wavelengths and pump powers.
Characterize gain, noise, and efficiency performance.
This brochure presents VPIcomponentMaker Fiber Optics, a simulation tool for single-mode and multimode fiber-based devices. It supports doped-fiber, Raman, and parametric amplifiers, alongside continuous-wave, high-power, and pulsed fiber lasers. Models account for amplification, noise, dispersion, polarization, and nonlinear optical effects. Automated optimization and virtual instrumentation enable device characterization and design refinement. Application examples span telecommunications, space-division multiplexing, ultrafast optics, and fiber sensing.
The software is designed for modeling, optimization, and design of fiber-based optical devices, including amplifiers, lasers, optical sources, and signal processing systems.
Users can model doped-fiber amplifiers, Raman amplifiers, parametric amplifiers, fiber lasers, waveguide devices, and advanced optical signal processing applications.
Yes. The platform models nonlinear optical phenomena including Kerr nonlinearity, Raman scattering, Brillouin scattering, chromatic dispersion, and polarization-mode dispersion (PMD).
Built-in optimization algorithms help engineers determine the best operating conditions, pump wavelengths, power levels, and gain profiles to meet performance targets.
Researchers, photonic device engineers, optical system designers, and R&D teams use the software to develop and validate advanced fiber optic technologies for telecommunications, high-power lasers, and ultrafast photonics.
何をお探しですか?