何をお探しですか?
PP0002A Hi-Z+ Probe
The PP0002A is a high-voltage passive probe that provides all the ease of use benefits of a passive probe, with the performance generally seen from an active probe.
Highlights
The PP0002A is a high-voltage passive probe with 800 MHz of analog bandwidth and less than 2 pF of capacitive loading, while providing a never before seen 1200 Vrms input voltage. It provides all the ease of use benefits of a passive probe, with the performance generally seen from an active probe. The AutoProbe I interface provides offset and auto configuration of probe type and attenuation setting. PP0002A provides:
- 800 MHz of analog bandwidth (<2 pF input capacitance)
- 1200 Vrms CAT II input voltage, and up to 3 kV peak transient overvoltage
- 40 MΩ input impedance at low frequencies
- AutoProbe I compatibility
- 1.3 meter cable length for ease of use
- Small 5mm tip and compact probe design for easy probing on smaller targets
- Variable attenuation, automatically configured by the oscilloscope
- Rigid tip for secure device-under-test connectivity
- Replaceable probe tip cartridges
- Large accessory set for versatile connectivity
The PP0002A is designed for use on InfiniiVision and Infiniium oscilloscopes with the AutoProbe I interface, with the use of the PP0004A adapter. The PP0001A/2A/3A probes are a new generation of Hi-Z+ probes for which the probe is to be viewed as a combination of the “probe and probe adapter (PP0004A)”. This combination does not have a fixed attenuation ratio but rather has multiple available attenuation ratios per given V/div settings to accommodate a very large dynamic range and flat frequency response.
機能の拡張
ご要望、ご質問はございませんか。