Combine network analysis and impedance analysis in a single instrument
The Keysight E5061B, a member of the industry standard ENA Series addresses a broad range of measurement needs of electronic components from low to high frequencies.
- Wide dynamic range: > 120 dB (10 Hz IFBW)
- 50-ohm and 75-ohm test set options
- Built-in DC bias source (Opt. 3L3, 3L4, 3L5)
- Impedance analysis solution (Opt.005 plus 3L3/3L4/3l5)
- Low frequency coverage down to 5 Hz
- Power integrity measurements (ex. Power distribution network or PDN, DC-DC converters)