346CH08 USB to BNC Adapter

データシート

Keysight Technologies

346CH08 USB to BNC Adapter - Data Sheet

Description

The Keysight Technologies Inc., 346CH08 is a USB to BNC adapter. It converts the 5V USB port to a 28V port to power up the Keysight 346-series noise sources.

Product Specification

Output Voltage: 28V +/-1V for 0 to 55˚C

Max loading current: 60 mA for 0 to 55˚C

Noise source models supported:

346A 10 MHz to 18 GHz, nominal ENR 6 dB

346B 10 MHz to 18 GHz, nominal ENR 15 dB

346C 10 MHz to 26.5 GHz, nominal ENR 15 dB