Highlights

  • Benefit from a comprehensive suite of tools that support all phases of wireless terminal development, from pre-silicon protocol module development to systems integration and verification
  • Gain easy access to parameters at lower layers to re-create tests in the very early stages of chipset and device development
  • Access an extensive LTE/LTE-Advanced technology roadmap including early 5G specifications
  • Remain in control of test designs through accessing Layer 1 and Layer 2 using Application Programming Interfaces (APIs)
  • Create tests with a high level of flexibility and control

Test your implementations in complex and simulated real network scenarios. Tests include:

  • Protocol stack feature tests
  • Integrated stack tests
  • Layer 1 tests
  • Functional tests
  • Regression tests

Protect Your Innovation Investment

KeysightCare Support Plans

Maximize your uptime, optimize your measurements, and get the answers you need at our fastest available times.

Serviços de Calibração

Calibre seu equipamento de Teste - Keysight e outras marcas - a cada 6, 12, 24 ou 36 meses para obter desempenho máximo

Serviços de atualização tecnológica

Amplie, atualize ou migre para novos equipamentos de teste que cabem no seu cronograma e orçamento

Want help or have questions?