O que você está procurando?
NetStack Software Suite
Robust filtering, aggregation, replication, and more — the gold standard baseline for visibility
See How We Stack Up!
Keysight offers an extensive set of visibility intelligence feature stacks so you can get the most out of your visibility and security platform — our capabilities allow filtering based on L2 through L7. Moreover, we provide industry-specific, specialized capabilities. Each stack of features is executed with a purpose-built design to ensure you get the best performance whether in a physical data center or a private, hybrid, or public cloud.
A Robust Foundation
We offer a robust set of standard features with its industry-leading network packet brokers. We provide three stages of filtering to optimize port usage and physical design; next, we added a dynamic filter compiler that sorts complex logic and we do it all through our known, easy-to-use web interface to save administrators time and prevent error. Then we added core traffic filtering features: aggregation, replication and tagging. To top it off, we layer on features others charge for or don’t even offer — load balancing and the ability to double your ports. All this is the foundational set of capabilities.
NetStack Features
Three Stages of Filtering
Intersection Mode Filtering
Priority Based Filtering (PBF)
Dynamic Filter Compiler
Aggregation
Replication
Load Balancing
Source Port Labeling (vLan Tagging)
Key Specifications
Stages of Filtering
(1) Ingress (2) Dynamic (3) Egress
Dynamic Filter Compiler
YES
Source Port Labeling
VLan Tagging
Aggregation / Replication
YES
Load Balancing
L2, L3 Headers, L4 ports for IPv4 and IPv6
Want to see more specifications?
Network Packet Brokers Supporting NetStack
Find Your Platform
Protect Your Investment
Featured Resources
Want help or have questions?