O que você está procurando?
PacketStack Software Suite
Intelligent packet filtering, manipulation and transport
Have It All — Stack On
Packet filtering capabilities that can be used ALL AT ONCE without packet loss! Go ahead and manipulate your traffic anyway you want — deduplicate, stamp, trim away — it will still all be there because with Keysight, you can use the features simultaneously. Your tools will get relevant traffic and in a format that is easy for them to process. Plus, we offer burst protection, to further prevent your tools from dropping packets also. All of this, still through a point and click configuration.
Keysight ensures all of its technology is purpose-built for performance, so that you can use all the features you want without concerns. All your packets will get to your tools because we use a dedicated hardware accelerator in our network packet brokers.
PacketStack Features
Packet Trimming
Header (Protocol) Stripping
Deduplication
Timestamping
Key Specifications
Protocol Stripping
L3GRE, JMirror, PBB-TE, LSIP, VSL, OTV, PPPoE
Terminate L2GRE or ERSPAN
YES
Originate L2GRE Tunnels from vTAP
YES
Protocol Header Stripping
YES
Timestamp Sources
Local, NTP, PTP
Want to see more specifications?
PacketStack Supported Network Packet Brokers
Find Your Platform
Protect Your Investment
Featured Resources
Want help or have questions?