Improve Your Visibility Solutions Through Highly Accurate Application Identification

Relying on both static traffic pattern identification and dynamic application discovery, AppStack provides a comprehensive view of which applications are running within your network, what bandwidth they consume, and where these applications are running geographically. Using AppStack, you can define traffic filters to view or forward specific traffic patterns that you want to monitor, based on application type, operating system, transport protocol, and other criteria. In addition to packet forwarding, NetFlow/IPFIX/JSON information, optionally enhanced with application layer data (IxFlow), can be sent to tools, enhancing their capability to report granular user and application data.

AppStack Features

Application Identification

Geolocation and Tagging

RegEx Filtering

IxFlow

Packet Capture

Application Signature Subscription

Key Specifications

Realtime Dashboard

YES

Filter Application Traffic

and generate enhanced NetFlow/PFIX/JSON

Application signatures

managed and maintained by Keysight

Improved visibility

highly accurate application identification

Want to see more specifications?

AppStack Supported Network Packet Brokers

Já possui um desses produtos? Visite o Suporte Técnico
AppStack RealTime Dashboard icon

Stack On - Raise Your Visibility IQ

True intelligence. Application filtering that does NOT require any RegEx! AppStack ties capabilities back to Application Signatures to ensure up to date information on applications, geographies and more. We leverage technology to create and update application signatures; we allow you to pinpoint where in the world traffic is coming and going from and even capture data for traffic analysis. Beyond that, forward NetFlow traffic with the option to add custom metadata.

Since we added true intelligence, we added a real-time dashboard so you can get actionable insights to mitigate threats and identify trends. View your network application traffic distribution: top counties, top filters, top service providers, top browsers, top device OS types. Graphs and charts show application traffic sources and breakdowns — allowing you to easily see and manage.

Protect Your Investment

KeysightCare Support Plans

Maximize your uptime, optimize your measurements, and get the answers you need at our fastest available times.

Serviços de Calibração

Calibre seu equipamento de Teste - Keysight e outras marcas - a cada 6, 12, 24 ou 36 meses para obter desempenho máximo

Serviços de atualização tecnológica

Amplie, atualize ou migre para novos equipamentos de teste que cabem no seu cronograma e orçamento

Want help or have questions?